×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4322211, Entry date: 08/27/1996
(0)
Rate

IPs With Adapter Casing Now Also for Use in S7-400 PLCs

  • Entry
  • Associated product(s)
                                                                            

                                                                            

Concerns products with the Catalog Nos.:                                    

                                                                            

                                                                            

6ES7 470-1AA00-0AA0    IP 240,   with adapter casing f. S7-400              

6ES5 240-1AA21         IP 240,   counter, posit. decoder mod.               

6ES7 470-1AB00-0AA0    IP 242B,  with adapter casing f. S7-400              

6ES5 242-1AA41         IP 242B,  counter module                             

6ES7 470-1AC00-0AA0    IP 244,   with adapter casing f. S7-400              

6ES7 470-1AD00-0AA0    IP 244B,  with adapter casing f. S7-400              

6ES5 244-3AA22         IP 244,   temperature contr. module                  

6ES5 244-3AB31         IP 244,   temperature contr. module                  

6ES7 470-1AE00-0AA0    IP 246I,  for use in S7-400                          

6ES5 246-4UA41         IP 246I,  posit. module, incremental                 

6ES5 246-4UB21         IP 246A,  posit. module, absolute                    

6ES7 470-1AF00-0AA0    IP 247,   with adapter casing f. S7-400              

6ES5 247-4UA41         IP 247,   posit. module, stepper                     

6ES5 848-7JB02         Standard FB for IP 240 (part 1)                      

6ES5 848-7JC02         Standard FB for IP 240 (part 2)                      

6ES5 848-7LD01         Standard FB for IP 242B                              

6ES5 848-7NA12         Standard FB for IP 244 (3AA22) (G)                   

6ES5 848-7NA22         Standard FB for IP 244 (3AA22) (E)                   

6ES5 848-7NA32         Standard FB for IP 244 (3AA22) (F)                   

6ES5 848-7TA01         Standard FB for IP 246/247                           

                                                                            

                                                                            

The IP 240, IP 242B, IP 244, IP 244B, IP 246I/A and IP 247                  

intelligent I/O modules can now also be used in SIMATIC S7-400              

PLCs. The IPs in combination with an adapter casing have been               

given special catalog Nos. and are only available together.                 

                                                                            

The standard FBs have been supplemented by the blocks required              

for the S7-400 CPUs and have been given new revision levels.                

If you use the new standard FBs in conjunction with the S7-400              

PLC, you also require the STEP 7 programming software with                  

revision level V2.1 (Windows '95).                                          

                                                                            

The description for the use with S7-400 CPUs has been included              

in the manuals which now have a new revision level.                         

                                                                            

List of Catalog Nos. and the required revision levels for use               

with SIMATIC S7-400:                                                        

---------------------+-------------------------------------------           

6ES7 470-1AA00-0AA0  ! IP 240 with adapter casing                           

6ES5 848-7JB02, A04  ! standard FB (counter/posit. dec.) IP 240             

6ES5 848-7JC02, A04  ! standard FB (positioning) for IP 240                 

6ES5 998-0TB12, A03  ! manual for IP 240, German                            

6ES5 998-0TB22, A03  ! manual for IP 240, English            1)             

6ES5 998-0TB32, A03  ! manual for IP 240, French             2)             

6ES5 998-0TB52, A03  ! manual for IP 240, Italian            2)             

---------------------+-------------------------------------------           

                                                                            

                                                                            

                                                                            

---------------------+-------------------------------------------           

6ES7 470-1AB00-0AA0  ! IP 242B with adapter casing                          

6ES5 848-7LD01, A04  ! standard FB for IP 242B                              

6ES5 998-0KM11, A02  ! manual for IP 242B, German            1)             

6ES5 998-0KM21, A02  ! manual for IP 242B, English           1)             

6ES5 998-0KM31, A02  ! manual for IP 242B, French            2)             

6ES5 998-0KM51, A02  ! manual for IP 242B, Italian           2)             

---------------------+-------------------------------------------           

6ES7 470-1AC00-0AA0  ! IP 244 with adapter casing                           

6ES7 470-1AD00-0AA0  ! IP 244B with adapter casing                          

6ES5 848-7NA12, A04  ! standard FB for IP 244/244B, German                  

6ES5 848-7NA22, B04  ! standard FB for IP 244/244B, English  1)             

6ES5 848-7NA32, C05  ! standard FB for IP 244/244B, French   2)             

6ES5 998-2AB14, A02  ! manual for IP 244/244B, German                       

6ES5 998-2AB24, A02  ! manual for IP 244/244B, English       1)             

6ES5 998-2AB34, A02  ! manual for IP 244/244B, French        2)             

6ES5 998-2AB54, A02  ! manual for IP 244/244B, Italian       2)             

---------------------+-------------------------------------------           

6ES7 470-1AE00-0AA0  ! IP 246I with adapter casing                          

6ES7 470-1AE10-0AA0  ! IP 246A with adapter casing                          

6ES5 848-7TA01, A04  ! standard FB for IP 246                               

6ES5 998-5SA13, A05  ! manual for IP 246, German                            

6ES5 998-5SA23, A05  ! manual for IP 246, English            1)             

6ES5 998-5SA33, A05  ! manual for IP 246, French             2)             

---------------------+-------------------------------------------           

6ES7 470-1AF00-0AA0  ! IP 247 with adapter casing                           

6ES5 848-7TA01, A04  ! standard FB for IP 247                               

6ES5 998-5SB12, A04  ! manual for IP 247, German                            

6ES5 998-5SB22, A04  ! manual for IP 247, English            1)             

6ES5 998-5SB32, A04  ! manual for IP 247, French             2)             

---------------------+-------------------------------------------           

1) These standard FBs and manuals will be available shortly.                

                                                                            

2) These standard FBs and manuals are under preparation.                    

                                                                            

Your SIMATIC contact at your local Siemens office will answer any           

further questions you may have.                                             

                                                                            

                                                                            

                ---------------------------------                           





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.