Entry type:
Product note
Entry ID:
4324823,
Entry date:
08/27/1996
Rate
COM DB1 Software - New Version 1.1
-
Entry
-
Associated product(s)
Concerns the product with Catalog No.: 6ES5 895-3MW.1 COM DB1 parameter assignment software _Reason for the change:_ Improved functions and improved handling: -COM DB1 will execute on PG 710, 730, 740, 750, 770 programming devices and on AT compatible PCs. -The S5-95U mini PLC with DP-slave interface (Catalog No. 6ES5 095-8MD01, revision level A01), is now also supported. -In the case of S5-95U PLCs with Cat. No. 6ES5 095-8MB02 and revision level A02 up to 126 active nodes are permitted. -The parameterizable interprocessor communication flags of the S5-115U (CPUs 941 to 944) are still available. -Calculation of the memory requirements for clock data is carried out dynamically depending on the clock functions selected. -Navigation within the selection box can now be done by means of page keys. -Only the parameterized blocks are printed out. -The selection box for drives will display only the drives actually available. -The data blocks generated by the COM DB1 are now defaulted with 0000H. -COM DB1, V1.1 will execute on the STEP 5 software package for mini PLCs, version 6.5. In view of the low price of the software there will be no special offer for an upgrade package. The new software is now available. Your SIMATIC contact at your local Siemens office will answer any further questions you may have. -------------------------------
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information