×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 43256755, Entry date: 07/03/2012
(0)
Rate

List of I/O Modules for Use with ET 200S IM151-3PN High Speed (as per 02.07.2012)

  • Entry
  • Associated product(s)
 

All I/O modules that can currently be used together with a IM151-3PN HS interface module with order no. 6ES7 151-3BA60-0AB0 and firmware V3.0 or higher are listed below.

 

Power Modules Order No. and higher Product Release (E-Stand) and higher Supports

isochronous

mode

PM-E DC 24V 6ES7 138-4CA01-0AA0  1  no
PM-E DC 24..48V 6ES7 138-4CA50-0AB0  1  no
PM-E DC 24V HF 6ES7 138-4CA60-0AB0  1  no
PM-E DC 24..48V/ AC 24..230V 6ES7 138-4CB11-0AB0  1  no
PM-E DC 24V/8A RO 6ES7 138-4CA80-0AB0  1 yes

 

Digital Input Modules Order No. and higher Product Release (E-Stand) and higher Supports

 isochronous

 mode

2DI DC 24V ST 6ES7 131-4BB01-0AA0 1  no
2DI DC 24V HF 6ES7 131-4BB01-0AB0 1 yes
4DI DC 24V ST 6ES7 131-4BD01-0AA0  1  no
4DI DC 24V HF 6ES7 131-4BD01-0AB0  1 yes
4DI DC 24V/SRC ST 6ES7 131-4BD51-0AA0  1  no
8DI DC 24V 6ES7 131-4BF00-0AA0 1 yes
8DI DC 24V/SRC ST 6ES7 131-4BF50-0AA0 1 yes
4DI UC 24..48V 6ES7 131-4CD02-0AB0  1 yes
2DI AC 120V 6ES7 131-4EB00-0AB0  1  no
2DI AC 230V 6ES7 131-4FB00-0AB0  1  no
4DI NAMUR 6ES7 131-4RD02-0AB0 1  no

 

Digital Ouput Modules Order No. and higher Product Release (E-Stand) and higher Supports

 isochronous

 mode

2DO DC 24V/0.5A ST 6ES7 132-4BB01-0AA0 1 no
2DO DC 24V/0.5A HF 6ES7 132-4BB01-0AB0  1 yes
2DO DC 24V/2A ST 6ES7 132-4BB31-0AA0 1 no
2DO DC 24V/2A HF 6ES7 132-4BB31-0AB0 1 yes
4DO DC 24V/0.5A ST 6ES7 132-4BD02-0AA0 1 yes
4DO DC 24V/0.5A HF 6ES7 132-4BD00-0AB0 1 yes
4DO  DC 24V/2A HF 6ES7 132-4BD30-0AB0 1 yes
4DO DC 24V/2A ST 6ES7 132-4BD32-0AA0 1 yes
4DO DC 24V/0.5A SINK OUT 6ES7 132-4BD50-0AA0 1 yes
8DO DC 24V/0.5A 6ES7 132-4BF00-0AA0 1 yes
8DO DC 24V/0.5A HF 6ES7 132-4BF00-0AB0 1 yes
8DO DC 24V/0.5A SINK OUT 6ES7 132-4BF50-0AA0 1 yes
2DO AC 24..230V/1A 6ES7 132-4FB01-0AB0  1 no
2RO NO 6ES7 132-4HB01-0AB0  1 no
2RO NO/NC 6ES7 132-4HB12-0AB0  1 no
2RO NO/NC with manual control 6ES7 132-4HB50-0AB0 1 no

 

Analog Input Modules Order No. and higher Product Release (E-Stand) and higher Supports

 isochronous

mode

2AI U ST 6ES7 134-4FB01-0AB0

3

no 

2AI U HS 6ES7 134-4FB52-0AB0

1

yes

2AI I 2-WIRE ST 6ES7 134-4GB01-0AB0

1

 no

2AI I 4-WIRE ST 6ES7 134-4GB11-0AB0

1

 no

2AI I 2-WIRE HS 6ES7 134-4GB52-0AB0

2

yes

2AI I 4-WIRE HS 6ES7 134-4GB62-0AB0

1

yes

2/4AI RTD ST 6ES7 134-4JB51-0AB0

1

 no

4AI TC ST 6ES7 134-4JD00-0AB0

1

 no

2AI U HF 6ES7 134-4LB02-0AB0

4

yes

2AI I 2/4-WIRE HF 6ES7 134-4MB02-0AB0

4

yes

2AI TC HF 6ES7 134-4NB01-0AB0

1

 no

2AI RTD HF 6ES7 134-4NB51-0AB0

1

 no

 

Analog Output Modules Order No. and higher Product Release (E-Stand) and higher Supports

isochronous

mode

2AO U ST 6ES7 135-4FB01-0AB0

1

 no

2AO U HS 6ES7 135-4FB52-0AB0

2

yes

2AO I ST 6ES7 135-4GB01-0AB0

1

 no

2AO I HS 6ES7 135-4GB52-0AB0

1

yes

2AO U HF 6ES7 135-4LB02-0AB0

4

yes

2AO I HF 6ES7 135-4MB02-0AB0

4

yes

 

Technology Modules Order No. and higher Product Release (E-Stand) and higher Supports

isochronous

mode

1COUNT 24V V2.0 6ES7 138-4DA04-0AB0 4 yes
1SSI 6ES7 138-4DB03-0AB0 1 yes
1COUNT 5V V2.0 6ES7 138-4DE02-0AB0 3 yes
1 POS Universal 6ES7 138-4DL00-0AB0 4  no
2 Pulse 6ES7 138-4DD01-0AB0 1 yes

 

Communication Modules Order No. and higher Product Release (E-Stand) and higher Supports

 isochronous

 mode

1SI 3964(R) / ASCII V1.3 6ES7 138-4DF01-0AB0 5  no
1SI Modbus/USS V1.3 6ES7 138-4DF11-0AB0 5  no
4SI IO-Link 6ES7 138-4GA50-0AB0 2  no
4SI SIRIUS 3RK1 005-0LB00-0AA0 1 no

 

Special Modules Order No. and higher Product Release (E-Stand) and higher Supports

 isochronous

mode

4POTDIS
DC 24V/ AC 230V
6ES7 138-4FD00-0AA0 1  no
1 SI CANopen 020570-B 1  x*)
Reserve module 6ES7 138-4AA01-0AA0 1  no
Reserve module 6ES7 138-4AA11-0AA0 1  no

*) isochronous mode user data connection

 

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.