×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4327161, Entry date: 11/04/1996
(0)
Rate

Programming Devices with New Features and New Catalog Nos.

  • Entry
  • Associated product(s)
                                                                            

                                                                            

                                                                            

Concerns products with the Catalog Nos:                                     

                                                                            

6ES7 720-1AB20-0YA0    PG 720,   16 Mbytes, 810 Mbytes HD, new              

6ES7 720-2AC20-0YB0    PG 720 C, 32 Mbytes, 810 Mbytes HD, new              

6ES7 740-3AC11-0YB0    PG 740,   P133, TFT, CD ROM, new                     

6ES7 760-3AC00-0YB0    PG 760,   P166, 32 Mbytes, new                       

                                                                            

                                                                            

                                                                            

Recently, our SIMATIC programming devices have been supplied with           

improved hardware features. This replaces the previous versions.            

                                                                            

The list below shows the new technical specifications. All other            

technical data and ordering data for accessories, such as memory            

expansion, manuals, etc. have not changed.                                  

                                                                            

_PG 720_                                                                    

                                                                            

   Hard disk:                810 Mbytes                                     

                                                                            

_PG 720 C_                                                                  

                                                                            

   Main memory:               32 Mbytes                                     

   Hard disk:                810 Mbytes                                     

                                                                            

_PG 740_                                                                    

                                                                            

   Microprocessor:   Pentium 133 MHz                                        

   Main memory:               32 Mbytes                                     

   Hard disk:                1.6 Gbytes                                     

   CD ROM drive:             6 x speed                                      

                                                                            

The PG 740 version without CD ROM drive is no longer available.             

                                                                            

_PG 760_                                                                    

                                                                            

   Microprocessor:   Pentium 166 MHz                                        

   Main memory:               32 Mbytes                                     

   CD ROM drive:             8 x speed                                      

                                                                            

                                                                            

Your SIMATIC contact at your local Siemens office will answer any           

further questions you may have.                                             

                                                                            

                 -------------------------------                            





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.