×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4332334, Entry date: 08/12/1997
(0)
Rate

Corrections for the 1997 ST 70 Catalog

  • Entry
  • Associated product(s)
                                                                            

                                                                            

We regret that a few errors have found their way into the Catalog ST 70.    

Please correct the information as follows:                                  

                                                                            

Page 6/21:             The Catalog No.'s for SIMATIC TOP Connect for        

                       SIMATIC C7 should read:                              

                                                                            

                       Prepared screw-type connectors                       

                       for digital inputs                                   

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AK0    

                         3.2 m                       6ES7 922-5BD20-0AK0    

                         5.0 m                       6ES7 922-5BF00-0AK0    

                         Special lengths             on request             

                                                                            

                       Prepared screw-type connectors                       

                       for digital outputs                                  

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AL0    

                         3.2 m                       6ES7 922-5BD20-0AL0    

                         5.0 m                       6ES7 922-5BF00-0AL0    

                         Special lengths             on request             

                                                                            

                       Prepared screw-type connectors                       

                       for analog I/Os                                      

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AJ0    

                         3.2 m                       6ES7 922-5BD20-0AJ0    

                         5.0 m                       6ES7 922-5BF00-0AJ0    

                         Special lengths             on request             

                                                                            

                       Prepared screw-type connectors                       

                       for universal inputs                                 

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AH0    

                         3.2 m                       6ES7 922-5BD20-0AH0    

                         5.0 m                       6ES7 922-5BF00-0AH0    

                         Special lengths             on request             

                                                                            

                       Prepared screw-type connectors                       

                       for 24 V DC inputs                                   

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AF0    

                         3.2 m                       6ES7 922-5BD20-0AF0    

                         5.0 m                       6ES7 922-5BF00-0AF0    

                         Special lengths             on request             

                                                                            

                       Prepared screw-type connectors                       

                       for DI/DO power supply                               

                       Length                                               

                         2.5 m                       6ES7 922-5BC50-0AG0    

                         3.2 m                       6ES7 922-5BD20-0AG0    

                         5.0 m                       6ES7 922-5BF00-0AG0    

                         Special lengths             on request             

                                                                            

Page 8/56:             OS57/WinCC; Communication: CP1413 and CP5412 (A2)    

                       footnote 1) is incorrect and should read: 12)        

                                                                            

                                                                            

Page 8/57:             The Multi-VGA TWIN and Win/TV Cinema Pro graphics    

                       cards are not in section 10, but in section 13       

                       (page 13/14)                                         

                                                                            

                                                                            

Page 17/5:             The "Software Maintenance Service" section contains  

                       inaccurate information and should be corrected as    

                       follows:                                             

                                                                            

                       - The maintenance service contract is automatically  

                         extended by another year unless it is cancelled    

                         by the customer or by the responsible Siemens      

                         contract partner not later than 3 months before    

                         expiry of the contract period.                     

                                                                            

                       - The paragraph:                                     

                         "The customer receives a letter 8 weeks before     

                         expiry of the contract period giving notice of the 

                         automatic contract extension."                     

                         should be deleted because it is not planned that   

                         such reminders be sent.                            

                                                                            

                                                                            

                     -------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.