×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4333963, Entry date: 10/06/1997
(0)
Rate

PG 760 Programming Device - Now with New Hardware and Software

  • Entry
  • Associated product(s)
                                                                            

Concerns the product with Catalog No.:                                      

                                                                            

6ES7 760-4AC41-1YB0   PG 760, P 166, 32 Mbytes, 5 languages                 

                                                                            

                                                                            

_The most important new features:_                                          

                                                                            

- Pentium microprocessor with 200 MHz clock frequency.                      

- Doubling of the hard disk capacity from 1.6 Gbytes to 3.2 Gbytes and      

  standard second-level cache of 256 Kbytes.                                

- 16x CD ROM drive.                                                         

                                                                            

_The PG 760 is supplied with the following software:_                       

                                                                            

- STEP 7 V3.2 (Windows '95)                                                 

- STEP 5 V7.0                                                               

- STEP 7 Micro/WIN V2.0                                                     

- STEP 7 Micro/DOS V1.3                                                     

- Windows '95 OSR2 (Windows '95b)                                           

                                                                            

_The scope of supply also includes:_                                        

                                                                            

- MPI cable (5 m) for connection to SIMATIC S7/M7/C7.                       

- PG to PLC cable (5 m) for connection to SIMATIC S5.                       

- Power cable.                                                              

- Product information (in 5 languages).                                     

- STEP back-up CD (STEP 7, STEP 7 Micro/DOS/WIN, STEP 5, hardware manual).  

- Adapter diskette for re-installation.                                     

- Authorization diskettes.                                                  

                                                                            

For information about the new versions of the programming software please   

see the following SIMATIC S7 User Infos:                                    

                                                                            

STEP 7 V3.2 (Windows '95)    No. 1997/13/016                                

STEP 5 V7.0                  No. 1997/14/004                                

STEP 7 Micro/WIN V2.0        No. 1997/13/013                                

STEP 7 Micro/DOS V1.3        No. 1997/13/006                                

                                                                            

The PG 760 programming device is contained in the 1998 ST 50 Catalog and    

in the 10/97 CA 01 Interactive Catalog on CD ROM.                           

                                                                            

                                                                            

                     -------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit