×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4337749, Entry date: 02/12/1998
(0)
Rate

S7 200 - New EM223 Digital Expansion Module

  • Entry
  • Associated product(s)
-------------------------------------------                                 

                                                                            

Concerns products with the Catalog No.'s:                                   

                                                                            

6ES7 223-1BH00-0XA0    EM223:  8x24 V DC DI,  8x24 V DC DO                  

6ES7 223-1BL00-0XA0    EM223: 16x24 V DC DI, 16x24 V DC DO                  

                                                                            

Two new extremely compact digital input/output modules are now available    

for the S7-200 micro PLC.                                                   

                                                                            

Salient features:                                                           

                                                                            

- Minimized space requirement per I/O channel                               

- Sink/source inputs                                                        

- MOSFET current source outputs with short circuit protection               

                                                                            

The modules are contained in the February 1998 supplement to the            

ST 70 Catalog and in the 04/98 CA 01 Interactive Catalog.                   

                                                                            

                                                                            

                ---------------------------------                           





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.