×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4338714, Entry date: 03/11/1998
(0)
Rate

S7-400 - New Isolated Input Module

  • Entry
  • Associated product(s)
----------------------------------                                          

                                                                            

Concerns the product with Catalog No.:                                      

                                                                            

6ES7 421-5EH00-0AA0    SM421, 16 DI, 120 V AC                               

                                                                            

A new digital input module is now available for the S7-400 PLC system.      

                                                                            

Salient features:                                                           

                                                                            

- designed for installations that require IEC type 2 inputs for 2-wire      

  proximity switches.                                                       

- can be used in applications that require separate power sources for       

  each input, e.g.:                                                         

  - motor control centers with individual control power transformers for    

    each starter or contactor.                                              

  - interfaces to a control system for skid mounted manufacturing equipment 

    or machines that have a self-contained control system and have separate 

    power feeds for each machine.                                           

  - interfaces to instrumentation equipment such as process analyzers,      

    sampling systems, combustion monitoring systems, flame safety control   

    systems etc.                                                            

                                                                            

Technical specifications:                                                   

                                                                            

Number of inputs:                         16 isolated IEC type 2            

Number of inputs per group:               1 input per common                

Rated voltages and isolation levels:                                        

Rated voltage range:                      74 ... 132 V                      

Operating frequency range:                47 ... 63 Hz                      

Number of inputs on continuously:         16 up to 60 deg. C                

Potential difference between groups:      250 V AC                          

Potential difference between inputs       1500 V AC                         

and the controller                                                          

                                                                            

Status indicators, interrupts, and diagnostics:                             

Status indicators                         1 green LED for each channel      

Interrupts                                None                              

Diagnostics functions                     None                              

                                                                            

Rated voltage input                       120 V AC                          

Voltage range for a "1" signal            74 ... 132 V AC                   

Voltage range for a "0" signal            0 ... 20 V AC                     

Input current for a "1" signal            6 ... 20 mA                       

Input current for a "0" signal            0 ... 4 mA                        

Input delay time for "0" to "1" signal    2 ms min.                         

Input delay time for "1" to "0" signal    25 ms max.                        

                                                                            

Type of IEC 1131 input                    Type 2                            

Connection to 2-wire BERO                 Yes                               

Connection to 2-wire proximity switches   Yes                               

Maximum quiescent current                 4 mA                              

                                                                            

Slots required                            1 slot                            

Weight                                    650 g                             

                                                                            

                        ---------------------------------                   





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.