×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 43883973, Entry date: 07/19/2010
(0)
Rate

Delivery release: GAMMA UP 588/13 and /23 Touch Panel

  • Entry
  • Associated product(s)

The UP 588/13 and /23 touch panels offer a convenient overview of the entire building. All functions can be centrally monitored and intuitively operated using the full graphic display and brilliant 5.7" TFT color display.

Product description:
The touch panel is easy to program through the standard user interface using ETS – no further software required. The current project status is therefore always contained in the ETS documentation.

The main features include the four design frames in both glass and aluminum along with the replaceable menu designs of the operator interfaces. The touch panel features time programs with weekly switching schedules, presence simulation, scenes, alarm history and logic functions.

A trend module displays graphics of the status values over a time period of up to one month.

Title Download
Product Information UP 588/3 ( 412 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit