Entry type: Download, Entry ID: 44230004, Entry date: 09/08/2010
(3)
Rate

Service Pack for S7-PLCSIM V5.4

  • Entry
  • Associated product(s)

DESCRIPTION:
 

Service Pack 4 (SP4) for S7-PLCSIM V5.4 offers the following new functions:

  • Software will run under Windows 7 Professional (32-bit)
     
  • Software will run under Windows 7 Ultimate (32-bit)
     

Requirements for the installation of S7-PLCSIM V5.4 incl. SP4:

  • STEP 7 V5.4 SP4, STEP 7 V5.4 SP5 or STEP 7 V5.5
     
  • S7-PLCSIM V5.4 with or without SP1, SP2, SP3, SP4
     
  • The S7-PLCSIM V5.4 incl. SP4 software will run under MS Windows 7 with STEP 7 V5.5.

 

Supported operating systems:

  • MS Windows XP Professional SP2 or SP3
     
  • MS Windows Server 2003 SP2
    (Standard Edition, only in workstation mode; no Client-Server installations).
     
  • MS Windows Server 2003 R2 SP2
    (Standard Edition, only in workstation mode; no Client-Server installations).
     
  • MS Windows 7 Professional and Ultimate (always 32-bit versions).

    Please note:
    When run under MS Windows 7 you will find S7-PLCSIM in the start menu under Start Menu > All Programs > Siemens Automation > SIMATIC.

     

Installation instructions:

  • The SP4 for S7-PLCSIM V5.4 is available as free download in the file "S7_PLCSIM_V54_SP4.zip".
  • Before starting with the installation please close all STEP 7 applications.
  • After you have unpacked the file please start the program "Setup.exe". You will be given important prompts during the setup. The drive on which the SP4 is to be installed will be determined automatically from the existing installation of "S7-PLCSIM V5.4".

Service Pack 4 for S7-PLCSIM V5.4:
  S7_PLCSIM_V54_SP4.zip ( 68479 KB )