Entry type: FAQ, Entry ID: 44356678, Entry date: 09/30/2013
(2)
Rate

What is the power consumption or power dissipation of the SIMATIC HMI operator panels?

  • Entry
  • Associated product(s)

Description
The table below gives you an overview of the power consumption of various SIMATIC HMI operator panels.

Explanation of the calculation
With SIMATIC HMI operator panels the power dissipation is only insignificantly less than the power consumption. The values listed below for power consumption are therefore almost identical to the maximum and minimum power dissipation.
Note that these values change when IO devices (a USB mouse, for example) are connected to the operator panel. Please refer to the relevant device manuals for the power consumption of the various interfaces and the permissible range of the rated voltage.
  

SIMATIC HMI Operator Panels
(Comfort Panels)

Power consumption in watt

Min. Max.
KP400 Comfort 2,5 3,7
KPT400 Comfort 2,5 3,7
TP700 Comfort 9,6 14,4
KP700 Comfort 9,6 14,4
TP900 Comfort 14,4 21,6
KP900 Comfort 14,4 21,6
TP1200 Comfort 16,3 24,5
KP1200 Comfort 16,3 24,5
TP1500 Comfort 28,8 43,2
KP1500 Comfort 28,8 43,2
TP1900 Comfort 25 37,5
TP2200 Comfort 42,3 63,4
Table 01

 

SIMATIC HMI Operator Panels
(Basic Panels)

Power consumption in watt

Min. Max.
KP300 Basic mono PN 1,9 2,8
KP400 Basic color PN 1,9 2,8
KTP400 Basic mono PN 1,9 2,8
KTP400 Basic color PN 1,9 2,8
KTP600 Basic mono PN 5,8 8,4
KTP600 Basic color DP/PN 8,4 13,2
KTP1000 Basic color DP/PN 14,4 24
TP1500 Basic color PN 19,2 24
Table 02

 

SIMATIC HMI Operator Panels
(Micro Panels)

Power consumption in watt

Min. Max.
OP 73micro 1,9 5
OP 177micro 5,8 7,2
Table 03

 

SIMATIC HMI Operator Panels
(Panels)

Power consumption in watt

Min. Max.
OP 73 1,9 5
OP 77A 4,8 7,2
OP 77B 4,8 7,2
TP 177A 7,2 10,8
TP 177B 4" Widescreen 4,8 13,2
TP 177B 7,2 12
OP 177B 7,2 12
TP 277  16,1 17,8
OP 277 16,1 17,8
Table 04

 

SIMATIC HMI Operator Panels
(Multi Panels)

Power consumption in watt

Min. Max.
MP 177 16,1 17,8
MP 277 8" Touch 14,4 24
MP 277 10" Touch 16,8 26,4
MP 277 8" Key 16,8 26,4
MP 277 10" Key 19,2 28,8
MP 377 12" Touch 31,2 43,2
MP 377 12" Key 31,2 43,2
MP 377 15" Touch 40,8 60
MP 377 PRO 15" Touch 40,8 60
MP 377 15" Touch daylight readable 36 67,2
MP 377 19" Touch 52,8 74,4
Table 05

 

SIMATIC HMI Operator Panels
(Mobile Panels)
Power consumption in watt
Min. Max.
Mobile Panel 177 DP connection box 7,1 10,1
Mobile Panel 177 PN connection box 9,2 13
Mobile Panel 277 DP connection box 12,2 17,3
Mobile Panel 277 PN connection box 12,2 17,3
Mobile Panel 277 IWLAN 28,8 43,2
Mobile Panel 277 IWLAN incl. main battery in charging bays 53,8 80,6
Mobile Panel 277F IWLAN 28,8 43,2
Mobile Panel 277F IWLAN incl. main battery in charging bays 53,8 80,6
DP connection box without Mobile Panel   2,4 2,9
PN connection box without Mobile Panel   2,4 2,9
Table 06  

 

SIMATIC HMI Operator Panels
(Thin Client)

Power consumption in watt

Min. Max.
Thin Client 10" Touch (4:3) 12 26,4
Thin Client 15" Touch (4:3) 16,8 26,4
Thin Client PRO 15" (4:3) 16,8 26,4
SIMATIC ITC 1200 (Widescreen) 19,2 28,8
SIMATIC ITC 1500 (Widescreen) 28,8 43,2
SIMATIC ITC 1900 (Widescreen) 25 37,4
SIMATIC ITC 2200 (Widescreen) 42,2 63,4
Table 07

Note
The values listed are valid subject to changes in the course of technical developments.

Additional Keywords
Current, Power consumption, Voltage

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster