×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 44444101, Entry date: 09/26/2013
(0)
Rate

Wizard for Creating the Parameterizations for SIMATIC Identification Systems (SIMATIC Ident Wizard).

  • Entry
  • Associated product(s)
Task
The FB45 standard function block and an associated data block are used to integrate SIMATIC identification systems into a STEP 7 program.

Solution
For easy parameterization of FB 45, we offer you the SIMATIC Ident Wizard as a free download. The SIMATIC Ident Wizard provides you with optimum support when creating the data structures that are necessary for FB45. The SIMATIC Ident Wizard enables you to specify the parameters of your identification device easily and clearly. You only have to enter the parameters that are necessary for the respective identification device. The tool then exports a data block with all parameters to your STEP 7 project. Existing parameterizations can be read out, copied and documented. In addition, the call sequence of FB45 is offered to you as a text file that can be copied to the desired location in your user program. The SIMATIC Ident Wizard can be used for both SIMATIC RFID readers and the code reading systems of the SIMATIC MV400 family.

Start screen of the SIMATIC Ident Wizard

 

Downloads

Content of Downloads

Download

Documentation
Creating the Parameterizations for SIMATIC Identification Systems with the SIMATIC Ident Wizard
44444101_SIMATIC_Ident_Wizard_DOKU_V12_en.pdf ( 1524 KB )
Code
Tool "SIMATIC Ident Wizard"
44444101_SIMATIC_Ident_Wizard_CODE_V12.zip ( 1518 KB )

Additional Information

Title

Link

RFID-Systems, FB 45, Function Manual Entry-ID: 21738808
Configuration Manual "RFID-Systems SIMATIC RF600, Reader SIMATIC RF620R/RF630R" Entry-ID: 33287195

Security Notice
Caution
The functions and solutions described in this article confine themselves to the realization of the automation task predominantly. Please take into account furthermore that corresponding protective measures have to be taken up in the context of Industrial Security when connecting your equipment to other parts of the plant, the enterprise network or the Internet. Further information can be found under the Entry-ID 50203404.

Last Changes
Update for Windows 7 64Bit

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.