×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 44660420, Entry date: 09/01/2010
(1)
Rate

S7-SCL V5.3 + Service Pack 5 now also for Windows 7

  • Entry
  • Associated product(s)

With immediate effect, the existing S7-SCL V5.3 software incl. Service Pack 5 ( SP5 ) may also be used with Windows 7 (32 Bit). More information on S7-SCL V5.3 incl. SP5 is available at entry ID: 31255587.

In addition to the already released operating systems, S7-SCL V5.3 incl. Service Pack 5 can now be used with Windows 7 as well.
 

Supported operating systemse:

  • MS Windows 2000 Professional (SP4)
  • MS Windows XP Professional (SP1 or SP2)
  • MS Windows Server 2003 mit SP1 or SP2 as workstation
  • MS Windows Vista 32 Business and Ultimate
  • New: MS Windows 7 32 Bit Ultimate, Professional and Enterprise (Standard installation).
    However, the Windows XP mode under Windows 7 is not released.

S7-SCL V5.3 incl. Service Pack 5 is also part of STEP 7 Professional 2010.
More information on this topic is available at entry ID: 44488850.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.