×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 45027800, Entry date: 02/15/2018
(29)
Rate

SCADA Demo Access (WinCC V7.4 SP1 and WinCC Runtime Professional V14 SP1)

  • Entry
  • Associated product(s)
This demo access provides you with remote control functionality of a WinCC demo plant. This will give you the opportunity to convince yourself of the features of the WinCC V7 and WinCC Runtime Professional V14 options WebUX, WebNavigator, and SIMATIC Information Server.

The WinCC web options offer the possibility to control and monitor your plant via the internet/intranet. The SIMATIC Information Server allows you to create and view reports.

Demo accesses
Use the demo accesses and get an impression of the performance of these options. Under various roles, the user interface guides you partly “use-case oriented" through a plant and exemplary shows report templates.

WebUX
(Plug-in-free; displayable without additional settings/installations, any browser (e.g. Safari, Firefox, Chrome...) and device-independent)
Access the web option WinCC/WebUX with any end device and any HTML5 browser.

Content of WinCC/WebUX demo access

Filling system “EcoLe”
Different views of a filling system as viewed from different roles:
- Facility manager "view"
- Shift supervisor "phone"
- Maintenance "tablet"

The both filling line shows:
- unpacker
- washer
- inspector
- filer
- capsular
- packer

WebNavigator
(additional settings, rights and plug-in (ca. 62MB) installations required,  Internet Explorer)
Access the demo project via Internet Explorer and WinCC/WebNavigator client.
(The client will be offered to you as download upon your first visit.)

Content of the WinCC/WebNavigator demo access

Filling system “EcoLe"
 Web access of the control room of production lines 1 and 2.
- Plant manager
- Shift supervisor
- Maintenance

The both filling line shows:
- unpacker
- washer
- inspector
- filer
- capsular
- packer

SIMATIC Information Server
(plug-in-free; displayable without additional settings/ installations, any browser (e.g. Safari, Firefox, Chrome...) and device-independent)
Access the WinCC Option SIMATIC Information Server with any end device and any HTML5 browser in order to call up complete example reports.

Content of the SIMATIC Information Server demo access

For the following standard and user-defined report templates, you can display ready-made reports.

  • Report templates messages
    -
    Messages per day
    - Messages by source
    - Messages per every 10 minutes
    - Messages filtered by message class
    - Messages sorted by time stamp
    - Number of messages by message class
  • Report templates tags
    -
    Aggregation trend
    - Trend
    - Aggregation matrix
    - Matrix
    - Aggregation table
    - Table
    - Archive configuration
  • Various EcoLe messages
    -
    Meldungen pro Tag
    - Messages filtered by message class
    - Messages sorted by time stamp
    -
    Number of messages by message class
  • Various EcoLe tags/>- Tlg_Chart_Aggregation_Custom
    - <>
    - Aggregation trend
    - Trend
    - Aggregation matrix
    - Matrix
    - Aggregation table
    - Table
    - Archive configuration

  • Custom
    -
    Tlg_Matrix_Aggregation2
    - Tlg_Matrix_Aggregation2Invert
    - Tlg_Tabelle_Graph_Begin_Ende_ValueIds
    - Tlg_Tabelle_Graph_Msg_Begin_Ende_ValueIds
    - Tlg_ValuesTabletVert_Agg

Restrictions/Availability
Due to occasional maintenance and update work, permanent availability of the demo accesses cannot be guaranteed. Thank you for your understanding.
In order to get a demo acess a wincc V7 project is availible for both wincc versions.

Demo access WinCC V7. 4 SP1

Content

Access data

Link

WinCC/WebUX
runtime in display resolution
GermanUser name: winccd
Password:: winccpass

WebUX




EnglishUser name: wincce
Password:: winccpass
WinCC/WebUX
runtime in tablet resolution
GernanUser name: winccd_tablet
Password:: winccpass
 WebUX 
 EnglishUser name: wincce_tablet
Password:: winccpass
WinCC/WebUX
runtime in smartphone resolution
German User name: winccd_phone
Password:: winccpass
 WebUX 
EnglishUser name: wincce_phone
Password:: winccpass
WinCC/WebNavigatorGermanUser name: winccd
Password: winccpass

WebNavigator


EnglishUser name: wincce
Password:: winccpass
SIMATIC Information ServerGermanUser name: winccd
Password:: winccpass

SIMATIC Information Server 


EnglishUser name: wincce
Password:: winccpass 
SIMATIC Energy Manager PROEnglishUser name: wincce
Password:: winccpass 
 SIMATIC Energy Manager PRO 

Table 01

Note
If your browser displays a security alarm or a certificate error, click on “Continue loading this website (not recommended)” or add an exception.

Further Information

Last change
conversion to EcoLe project, valid for  WinCC V7. 4 SP1 and WinCC Runtime Professional V14 SP1

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.