×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 45027800, Entry date: 06/12/2015
(26)
Rate

WinCC/WebUX and WinCC/WebNavigator Demo Access

  • Entry
  • Associated product(s)
Get an overview of the functionality of the independent SCADA system using the demo access the WinCC Web options. The WinCC web-options allows you to visualize and operate your plant via the Internet or your companys Intranet or LAN. This entry provides you a demo access to the web-options.

Demo access
Get an overview of the WinCC web options. Use the demo access and get an idea of the efficiency of these two options. The user interface guides you through a plant - partly "use case oriented" and with various user roles.

WebUX
(free plug-in; can be displayed without additional settings/installations, any browser (e.g. Safari, Firefox,Chrome...) and device-independent)
Access the web option WinCC/WebUX with any terminal device and any HTML5 browser.

Content of the WinCC/WebUX demo access

  • Function overview
    List of WebUX-capable WinCC functions
  • “Filling line” filling plant
    Different views of a filling plant from the view of different roles:
    - plant manager
    - shift supervisor
    - maintenance
  • Cookie Line
    Overview of a bookie production

  • Beverage Plant
    Overview of a berverage production

Note
If appears a security question, click on "Continue to this website (not recommended)" or add an exception for this internet-site.


WebNavigator
(additional settings, authorizations and plug-in (~62MB) installations required, Internet Explorer)
Access the demo project with the Internet Explorer and WinCC/WebNavigator client.
(The client is offered for download at the first visit.)

 Content of the WinCC/WebNavigator demo access

  • Application cases
    In the demo project you will see an application example from the food sector. A chocolate factory is shown.
    Zoom (CTRL+mouse wheel) out of the screen, in order to get an overall view of the factory. (Through the decluttering function, details are faded out when zooming out and when zooming in, they are displayed again.)
  • “Filling line” filling plant
    Different views of a filling plant from the view of different roles:
    - plant manager
    - shift supervisor
    - maintenance
  • Chemical plant
    Overview of a chemical production
  • Products
    In this case you can see a selection of the functions and options of WinCC.
  • V7.4 News
    Overview, Options, Communication, Alarm Logging, Tag Logging,...

  • Tips&Tricks
    For engineering and configration, e.g. Graphics Designer, Alarm- & Tag Logging, Scripts…

Restrictions/availability
Due to occasional maintenance and update work, permanent availability of the demo access cannot be guaranteed. Thank you for your understanding.

Demo access WinCC V7.4

ContentAccess data

Link

WinCC/WebUXGermanUser name: winccd
Password: winccpass
WebUX
EnglishUser name: wincce
Password: winccpass
WinCC/WebNavigatorGermanUser name: winccd
Password: winccpass
WebNavigator
EnglishUser name: wincce
Password: winccpass

Table 01

Further Information

 Last Changes
 Update to WinCC V7.4