×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4557639, Entry date: 06/19/2000
(0)
Rate

SIMATIC NET Industrial Ethernet FastConnect Cabling Systems Now Available

  • Entry
  • Associated product(s)
                                                                            

Concerns products with the Order No.'s:                                     

                                                                            

6XV1840-2AH10  IE FC ITP Standard Cable                                     

6XV1840-3AH10  IE FC ITP Trailing Cable                                     

6XV1840-4AH10  IE FC ITP Marine Cable                                       

6GK1901-1GA00  IE FASTCONNECT STRIPPING TOOL                                

6GK1901-1GB00  IE FASTCONNECT BLADE CASSETTES                               

6GK1901-1FC00-0AA0 IE FC Outlet RJ45 (Cat5)                                 

6XV1850-2GE50  TP Cord RJ45/RJ45     0.5 m                                  

6XV1850-2HE50  TP XP Cord RJ45/RJ45  0.5 m                                  

6XV1850-2JE50  TP Cord 9/RJ45        0.5 m                                  

6XV1850-2LE50  TP Cord 15/RJ45       0.5 m                                  

6XV1850-2SE50  TP XP Cord 15/RJ45    0.5 m                                  

6XV1850-2ME50  TP XP Cord 9/RJ45     0.5 m                                  

6XV1850-2NH10  TP Cord 9-45/RJ45     1.0 m                                  

6XV1850-2PH10  TP XP Cord 9-45/RJ45  1.0 m                                  

6XV1850-2RH10  TP XP Cord 9/9        1.0 m                                  

                                                                            

                                                                            

The SIMATIC NET Industrial Ethernet FastConnect cabling system has been     

released for delivery. It is available by the meter.                        

                                                                            

Industrial Twisted Pair FastConnect (FC) is a system for quick and easy     

installation of structured Ethernet cabling systems for industrial appli-   

cations. We are now offering an FC standard cable, an FC trailing cable,    

an IE outlet RJ45 and a stripping tool for this system. The FC marine cable 

for use on ships is expected to be available by July 2000.                  

                                                                            

The new FastConnect cabling system for Industrial Ethernet permits inter-   

connection of switching panels via rugged IE FC cables. The conversion      

from IE FC cable to patch cable is by means of an IE outlet RJ45.           

The cable is cut back by means of a FastConnect stripping tool for Indus-   

trial Ethernet and then connected to the IE outlet RJ 45 with insulation-   

piercing technique. The RJ45 outlet is specially matched to the new IE FC   

cable (max. lengths: IE FC standard cable 90 m, IE FC trailing cable 75 m). 

The terminal devices are then connected to the IE outlet RJ45 via patch     

cables. A large variety of pre-manufactured patch cables is available to    

connect the terminal devices to the IE outlet RJ45.                         

                                                                            

The new Industrial Ethernet FastConnect cables have Cat 5 approval.         

                                                                            

Industrial Ethernet FastConnect cables (Cat5)                               

                                                                            

Item                                 Order No.                              

IE FC ITP Standard Cable             6XV1840-2AH10                          

IE FC ITP Trailing Cable             6XV1840-3AH10                          

IE FC ITP Marine Cable               6XV1840-4AH10                          

                                                                            

Stripping tool and blade cassettes for Industrial Ethernet                  

                                                                            

FC stripping tool                    6GK1901-1GA00                          

(IE FastConnect stripping tool)                                             

                                                                            

Blade cassette (pack of 5)           6GK1901-1GB00                          

                                                                            

One blade cassette will last for approx. 1500 cuts.                         

                                                                            

The stripping tool is pre-adjusted to Industrial Ethernet FastConnect       

cables and can only be used for same.                                       

                                                                            

IE FC outlet RJ45 (Cat5)             6GK1901-1FC00-0AA0                     

                                                                            

Graded prices are available for bulk orders:  10 and more                   

                                              50 and more                   

                                                                            

Patch cables            Length    Order No.                                 

---------------------------------------------------                         

TP Cord RJ45/RJ45        0.5 m    6XV1850-2GE50                             

                         1.0 m    6XV1850-2GH10                             

                         2.0 m    6XV1850-2GH20                             

                         6.0 m    6XV1850-2GH60                             

                        10.0 m    6XV1850-2GN10                             

                                                                            

TP XP Cord RJ45/RJ45     0.5 m    6XV1850-2HE50                             

                         1.0 m    6XV1850-2HH10                             

                         2.0 m    6XV1850-2HH20                             

                         6.0 m    6XV1850-2HH60                             

                        10.0 m    6XV1850-2HN10                             

                                                                            

TP Cord 9/RJ45           0.5 m    6XV1850-2JE50                             

                         1.0 m    6XV1850-2JH10                             

                         2.0 m    6XV1850-2JH20                             

                         6.0 m    6XV1850-2JH60                             

                        10.0 m    6XV1850-2JN10                             

                                                                            

TP Cord 15/RJ45          0.5 m    6XV1850-2LE50                             

                         1.0 m    6XV1850-2LH10                             

                         2.0 m    6XV1850-2LH20                             

                         6.0 m    6XV1850-2LH60                             

                        10.0 m    6XV1850-2LN10                             

                                                                            

TP XP Cord 15/RJ45       0.5 m    6XV1850-2SE50                             

                         1.0 m    6XV1850-2SH10                             

                         2.0 m    6XV1850-2SH20                             

                         6.0 m    6XV1850-2SH60                             

                        10.0 m    6XV1850-2SN10                             

                                                                            

TP XP Cord 9/RJ45        0.5 m    6XV1850-2ME50                             

                         1.0 m    6XV1850-2MH10                             

                         2.0 m    6XV1850-2MH20                             

                         6.0 m    6XV1850-2MH60                             

                        10.0 m    6XV1850-2MN10                             

                                                                            

TP Cord 9-45/RJ45        1.0 m    6XV1850-2NH10                             

                                                                            

TP XP Cord 9-45/RJ45     1.0 m    6XV1830-2PH10                             

                                                                            

TP XP Cord 9/9           1.0 m    6XV1830-2RH10                             

                                                                            

Your SIMATIC contact at your local Siemens office will answer any further   

questions you may have.                                                     

                                                                            

                                                                            

                   ---------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit