×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4558169, Entry date: 05/24/2000
(0)
Rate

Discontinuation of COROS LS-B on October 1, 2000

  • Entry
  • Associated product(s)
   COROS LS-B will be discontinued on October 1, 2000                       

   without further notification.                                            

                                                                            

   1. General Information                                                   

                                                                            

   As of the discontinuation date only identity                             

   repairs can be carried out.                                              

                                                                            

   Please also  note that OS-B57/FlexOS (HMI user information               

   document 1999/05/003 of June 11, 1999) has already been                  

   discontinued, as have old software releases (HMI user                    

   information document 1998/05/007 of July 30, 1998).                      

                                                                            

                                                                            

   2. Discontinuation                                                       

                                                                            

   The following order numbers are affected by the discontinuation:         

                                                                            

   COROS LS-B/FlexOS devices                                                

                                                                            

   Description                    ! Order Number       !                    

   -------------------------------+--------------------+                    

   VP30/VPGRAPH replacement pack. ! 6AV4532-2FG0.-4BX4 !                    

   - With CP581 modules           !             !      !                    

   - With Pentium, 133 MHz        !             !      !                    

   - With 1.4 GB hard disk        !             !      !                    

   - With 1.44MB floppy disk drive!             !      !                    

   - W/o keyboard, mouse, monitor !             !      !                    

   - With 7500 process variables  !             !      !                    

   - With 32 MB working memory    !             !      !                    

   - With VP30-CP581 upgr. pack.  !             !      !                    

   - With LS-B/FlexOS compl. pack.!             0      !                    

   - With LS-B/FlexOS runt. pack. !             1      !                    

   - Language version D, E        !                    !                    

   -------------------------------+--------------------!                    

   COROS OP47/LS-B                ! 6AV9747-1BB..-0DX0 !                    

   - With 10000 PVs (LS-B/FlexOS) !            !!      !                    

   - Pentium 100 MHz              !            !!      !                    

   - With 1.6 GB hard disk        !            !!      !                    

   - With 3.5" floppy disk drive  !            !!      !                    

   - TFT LCD color display        !            !!      !                    

   - With VGA graphics            !            !!      !                    

   - 32 MB working memory         !            !!      !                    

   - With point-to-point conn.    !            0!      !                    

   - With Industrial Ethernet     !            !!      !                    

     connection (H1)              !            1!      !                    

   - With PROFIBUS connection (L2)!            2!      !                    

   - With LS-B complete package   !             0      !                    

   - With LS-B runtime package    !             1      !                    

   -------------------------------+--------------------+                    

   COROS OS-B45/FlexOS            ! 6AV6146-1TQ0.-.PY5 !                    

   - On the basis of SICOMP PC830 !             ! !    !                    

   - Free ISA slots:              !             ! !    !                    

   - 3 long/3 short               !             ! !    !                    

   - With Celeron, 400 MHz, PCI   !             ! !    !                    

   - With 4.3 GB hard disk        !             ! !    !                    

   - With SVGA graphics driver    !             ! !    !                    

   - Working memory:  64 MB SRAM  !             ! !    !                    

   - Without keyboard, with mouse !             ! !    !                    

   - With LS-B/FlexOS compl. pack.!             0 !    !                    

   - With LS-B/FlexOS runt. pack. !             1 !    !                    

   - With Industrial Ethernet     !               !    !                    

     connection (H1)              !               0    !                    

   - With PROFIBUS(L2)            !               1    !                    

   - Language version D, E , F    !                    !                    

   -------------------------------+--------------------+                    

                                                                            

   COROS LS-B/Win devices                                                   

                                                                            

   Description                    ! Order Number       !                    

   -------------------------------+--------------------+                    

   COROS CP581/LS-B - WIN         ! 6AV4532-5FG0.-4A.5 !                    

   - With Pentium, 133 MHz        !             !   !  !                    

   - With Windows'95              !             !   !  !                    

   - With 1.4 GB hard disk        !             !   !  !                    

   - With 1.44 MB floppy drive    !             !   !  !                    

   - With VGA graphics interface  !             !   !  !                    

   - With AG backplane bus conn.  !             !   !  !                    

   - W/o keyboard, mouse, monitor !             !   !  !                    

   - With 7500 process variables  !             !   !  !                    

   - With 32 MB working memory    !             !   !  !                    

   - With LS-B/WIN complete pack. !             0   !  !                    

   - With LS-B/WIN runtime pack.  !             1   !  !                    

   - Language version German      !                 A  !                    

                      English     !                 B  !                    

   -------------------------------+--------------------+                    

   COROS OP47/LS-B                ! 6AV9747-1BH..-0D.0 !                    

   - With 7500 PVs (LS-B/Win)     !            !!   !  !                    

   - Pentium 100 MHz              !            !!   !  !                    

   - With 1.6 GB hard disk        !            !!   !  !                    

   - With 3.5" floppy disk drive  !            !!   !  !                    

   - TFT LCD color display        !            !!   !  !                    

   - With VGA graphics            !            !!   !  !                    

   - 32 MB working memory         !            !!   !  !                    

   - With point-to-point conn.    !            0!   !  !                    

     With Industrial Ethernet     !            !!   !  !                    

     connection (H1)              !            1!   !  !                    

   - With PROFIBUS connection(L2) !            2!   !  !                    

   - With LS-B complete package   !             0   !  !                    

   - With LS-B runtime package    !             1   !  !                    

   - With Win'95 German           !                 A  !                    

   - With Win'95 English          !                 B  !                    

   -------------------------------+--------------------+                    

   COROS OS-B57/WIN               ! 6AV6446-6DA4.-.BY5 !                    

   - On basis of SCENIC PRO D6    !             ! !    !                    

   - With Celeron/333MHz, PCI     !             ! !    !                    

   - With 6,4 GB hard disk        !             ! !    !                    

   - With CD-ROM 32x, ATAPI       !             ! !    !                    

   - With Matrox G100 (AGP)       !             ! !    !                    

   - 64 MB working memory         !             ! !    !                    

   - Without keyboard, with mouse !             ! !    !                    

   - Without monitor              !             ! !    !                    

   - With Windows 95              !             ! !    !                    

   - With 7500 process variables  !             ! !    !                    

   - With LS-B/WIN complete pack. !             0 !    !                    

   - With LS-B/WIN runtime pack.  !             1 !    !                    

   - With Industrial Ethernet     !               !    !                    

     connection (H1)              !               0    !                    

   - With PROFIBUS connection (L2)!               1    !                    

   - With serial connection       !               2    !                    

   - Language version D, E        !                    !                    

   -------------------------------+--------------------+                    

   COROS OS-B45/WIN               ! 6AV6146-6TQ4.-.PY5 !                    

   - On the basis of SICOMP PC830 !             ! !    !                    

   - Free ISA slots:              !             ! !    !                    

   - 3 long/3 short               !             ! !    !                    

   - With Celeron, 400 MHz, PCI   !             ! !    !                    

   - With 4.3 GB hard disk        !             ! !    !                    

   - Working memory:  64 MB SRAM  !             ! !    !                    

   - Without keyboard, with mouse !             ! !    !                    

   - With Windows 95              !             ! !    !                    

   - With LS-B/WIN complete pack. !             0 !    !                    

   - With LS-B/WIN runtime pack.  !             1 !    !                    

   - With Industrial Ethernet     !               !    !                    

     connection (H1)              !               0    !                    

   - With PROFIBUS(L2)          . !               1    !                    

   - Language version D, E        !                    !                    

   -------------------------------+--------------------+                    

   Keyboard for COROS OS-B45      ! 6AV9020-1C.10      !                    

   - (Color: ergo gray)           !           !        !                    

   - German/international         !           D        !                    

   - English (UK)                 !           E        !                    

   -------------------------------+--------------------+                    

                                                                            

   Continued in SIMATIC HMI user information document no.                   

   2000/05/006.                                                             





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.