×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 45934632, Entry date: 10/21/2010
(0)
Rate

Sales and delivery release of the new Foundation Fieldbus cables

  • Entry
  • Associated product(s)

 

Sales and delivery release of the new Foundation Fieldbus cables; both cables are now (10/10) available ex stock.

 

 

1. Product description

 

The range of SIMATIC NET cables is expanded by two new Foundation Fieldbus cables. For Foundation Fieldbus networks, a cable with blue protective jacket is offered for applications in hazardous areas and a cable with yellow protective jacket is offered for applications in non-hazardous areas.

 

 

 

              

 

 

 

2. Ordering data

 

Product name

Order No.

Foundation Fieldbus cable (blue jacket for Ex applications) 6XV1 830-5GH10
Foundation Fieldbus cable (yellow jacket for non-Ex applications) 6XV1 830-5HH10

   

3. Customer benefits

 

- Integrated product range comprising Foundation Fieldbus/PB DP Link and cables for Ex and non-Ex applications

 

4. Target application

 

- Connection of Foundation Fieldbus devices to the Foundation Fieldbus network

 

5. Technical specifications

 

  6XV18305GH10 6XV18305HH10
Product type designation Foundation Fieldbus cable Foundation Fieldbus cable
Product description Bus cable (2-core),
sold by the meter, not assembled
Bus cable (2-core),
sold by the meter, not assembled
Suitability for use For use in fieldbus systems according to IEC 61158-2 (e.g. Foundation Fieldbus), suitable for EX applications For use in fieldbus systems
according to IEC 61158-2 (e.g. Foundation Fieldbus), suitable for non-EX applications
Cable designation 2X(ST)CY 1X2X1.1/2.85-100 LI BL FR OE 2X(ST)CY 1X2X1.1/2.85-100 LI GE FR OE
Attenuation per length/at 38.4 kHz/maximum 3.4 dB/km 3.4 dB/km
Nominal characteristic impedance 100 ohm 100 ohm
Characteristic impedance/at 31.25 kHz 100 ohm 100 ohm
Relative symmetrical tolerance/of characteristic impedance at 31.25 kHz 20 ohm 20 ohm
Loop resistance per length/maximum 46 ohm/km 46 ohm/km
Screen resistance per length/maximum 10 ohm/km 10 ohm/km
Capacitance per length/at 1 kHz 65 nF/km 65 nF/km
Inductance per length 0.75 µH/m 0.75 µH/m
Operating voltage/rms value 300 V 300 V
Number of electrical wires 2 2
Type of screen Overlapped aluminum-clad foil, sheathed in a braided screen of tin-plated copper wires with drain wire Overlapped aluminum-clad foil, sheathed in a braided
screen of tin-plated copper wires with drain wire
FastConnect electrical connection version No No
Outer diameter/of the inner conductor 1.17 mm 1.17 mm
Outer diameter/of the wire insulation 2.85 mm 2.85 mm
Outer diameter/of the inner jacket of the cable 6.4 mm 6.4 mm
Outer diameter/of the cable jacket 8.5 mm 8.5 mm
Symmetrical tolerance of the outer diameter/of the cable jacket 0.3 mm 0.3 mm
Material/of the wire insulation PE PE
Material/of the cable jacket PVC PVC
Color/of the core insulation of the data cores blue/brown blue/brown
Color/of the cable jacket blue yellow
Bending radius/one-off/minimum permissible 34 mm 34 mm
Bending radius/repeated bending/minimum permissible 68 mm 68 mm
Tensile load/maximum 100 N 100 N
Weight per length 98 kg/km 98 kg/km
Ambient temperature/during operating phase/minimum -40°C -40°C
Ambient temperature/during operating phase/maximum 105°C 105°C
Ambient temperature/during storage/minimum -40°C -40°C
Ambient temperature/during storage/maximum 105°C 105°C
Ambient temperature/during transport/minimum -40°C -40°C
Ambient temperature/during transport/maximum 105°C 105°C
Ambient temperature/during assembly/minimum -40°C -40°C
Ambient temperature/during assembly/maximum 105°C 105°C
Ambient temperature/comment Electrical characteristics measured at 20 ºC, tests according to DIN 47250 Part 4 or DIN VDE 0472 Electrical characteristics measured at 20 ºC, tests according to DIN 47250 Part 4 or DIN VDE 0472
Ambient conditions/for operation Transfer rate of cable: 31.25 Kbit/s Transfer rate of cable:
31.25 Kbit/s
Behavior in fire Flame retardant acc. to IEC 60332-1-2 Flame retardant acc. to IEC 60332-1-2
Chemical resistance/to mineral oil conditional resistance conditional resistance
Chemical resistance/to grease conditional resistance conditional resistance
Radiological resistance/to UV radiation resistant resistant
Product property/halogen-free No No
Product property/silicone-free Yes Yes
UL listing/at 300 V rating Yes: CMG/PTLC/Sun Res Yes: CMG/PLTC/Sun Res
UL style/at 600 V rating No No

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.