×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 46163523, Entry date: 01/10/2011
(6)
Rate

VD2 File for LOGO! CM EIB/KNX 6BK1 700-0BA00-0AA2

  • Entry
  • Associated product(s)

DESCRIPTION:

The attached application is required to configure the LOGO! CM EIB/KNX module with the ETS software.

EIB Application for LOGO! CM EIB/KNX

   logoV3.zip ( 162 KB )

Copy the file "LOGO!V3.zip" to a separate directory and then start the file with a double click. The VD2 file will now be unpacked. After that you can upload the VD2 file to your ETS database.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.