×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 46502713, Entry date: 11/12/2010
(0)
Rate

Delivery Release: SINVERT PVS600, PVS12000, PVS1800, PVS2400 for 50 Hz and 60 Hz

  • Entry
  • Associated product(s)

The SINVERT PVS600, PVS1200, PVS1800, PVS2400 photovoltaic inverters for 50 Hz and 60 Hz have been released for delivery.

The photovoltaic inverters of the SINVERT PVS device range are employed in medium-sized and large PV plants for conversion of the PV generators’ DC current to grid-compatible three-phase current.

Product description:
The three-phase inverters of the SINVERT PVS range feature the following characteristics:
● Standardized serial product with CE marking
● Compliance with international standards: DIN VDE, IEC, EN
● QS system certification in accordance with DIN EN ISO 9001
● Optimization for high efficiency
● Self-commutated IGBT inverter with pulse-width modulation (PWM)
● Compact design and easy installation
● Integrated DC connection, including insulation monitor, contactors and semiconductor fuses
● Integrated AC connection with grid monitoring, line contactor and circuit breaker
● Terminal compartment with separate termination panels for DC and three-
   phase current connection
● Overvoltage protection on the DC and three-phase current side
● Closed base plate with bushing for connection cables
● Bus communication via Industrial Ethernet for integration in management systems
● Integration of operating and monitoring elements in the control cabinet door

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.