×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 46641460, Entry date: 11/24/2010
(0)
Rate

Delivery release MDS D126

  • Entry
  • Associated product(s)

The MDS D126 (50 mm disc) is now released for delivery. These transponders expand the RF300/MOBY D systems range with further passive and maintenance-free transponders based on the ISO standard 15693.

 

 

Compact and rugged ISO transponder with 112-byte user memory. Suitable for the identification of transport units in production-related logistics, can also be deployed in harsh conditions. The tried and tested SIMATIC RF300 ISO and MOBY D RFID readers are used for detecting the transponder.

Typical application areas

  • Logistics (general)
  • Assembly and production lines
  • Automobile industry and its suppliers

 

Customer benefits

  • Low-cost ISO 15693 transponder
  • Easy mounting due to compact design
  • Rugged enclosure with high degree of protection up to IP68
  • Large read/write range
     

 

Order number

 

Product name Order number
MDS D126 mobile data storage according to ISO 15693;
112-byte user memory;
-25 to +85 °C;
50 x 3.6 mm (D x H);
packaging unit 250 items;

6GT2600-0AE00

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.