×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 47228985, Entry date: 12/09/2010
(0)
Rate

Announcement Phase out: Customized Motor and Soft Starters as well as Frequency Converters SIVACON MCU 8PV5*

  • Entry
  • Associated product(s)

We herewith announce phase-out (M400I) of project- and customer-specific SIVACON motor and soft starters as well as frequency converters 8PV5*. These devices will be replaced by SIRIUS MCU motor starters, M200D motor starters and G110D/G120D frequency converters.

Date for the Phase-out Announcement : 2010-12-01


In the past, SIVACON MCU motor and soft starters as well as frequency converters were individually manufactured customer- and project-specifically.
Many of these versions comprise frequency converters of the MM411 and MMI range. These products have been type-cancelled by I DT MC and are no longer available for new systems.

All products listed above will be classified for phase-out (M400) as per 12/01/2010, type-cancelled (M410) as per 01/01/2011 and discontinued (M490) as per 04/01/2011.

For new systems, we therefore recommend application of our current products such as:
Motor starters SIRIUS MCU 3RK4* or M200D 3RK13* and frequency converters G110D or G120D.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.