Entry type: FAQ, Entry ID: 47520881, Entry date: 11/04/2013
(1)
Rate

How do you insert error messages of a frequency converter (SINAMICS and MICROMASTER) in a WinCC flexible or WinCC (TIA Portal) project?

  • Entry
  • Associated product(s)

Validity
The downloads below are valid only for SINAMICS firmware up to version V4.4. For SINAMICS firmware version V4.5 onwards the error messages are made available as XML files. Using the SINAMICS-XML parsers you can create csv files from the XML files, which you can then import into your HMI project. The SINAMICS-XML parser is available in Entry ID: 77467239. The XML files ready for downloading are available at this link.

Description
This entry includes the error messages of a frequency converter in the form of a text list. This enables you to display the error messages in plain text on the operator panel.
Information about using text lists is available at the links below.

  • Manual WinCC (TIA Portal): "WinCC Advanced > Visualize processes (Advanced) Configuration > Working with text lists and graphics lists > Working with text lists"
  • Manual WinCC flexible: ""WinCC flexible 2008 > "WinCC flexible Engineering System > Working with WinCC flexible > Text lists"

The tables below provide the error messages as libraries that can be downloaded.

1. Downloads for WinCC (TIA Portal)
 

Firmware SINAMICS S110 SINAMICS S120 SINAMICS G110 SINAMICS G120
V 2.5 SP1
HF3
  ( 709 KB )    
V 2.6 SP1   ( 730 KB )    
V 3.0     ( 484 KB ) ( 484 KB )
V 3.2     ( 488 KB ) ( 486 KB )
V 4.3 ( 638 KB ) ( 638 KB )

 

( 638 KB )
V 4.4 ( 737 KB ) ( 737 KB )   ( 737 KB )
MICROMASTER SINAMICS DCM
( 484 KB ) ( 483 KB )

2. Downloads for WinCC flexible
 

Firmware SINAMICS S110 SINAMICS S120 SINAMICS G110 SINAMICS G120
V 2.5 SP1
HF3
 

( 6466 KB )

   
V 2.6 SP1  

( 6595 KB )

   
V 3.0    

( 3543 KB )

( 3354 KB )
V 3.2    

( 3388 KB )

( 3357 KB )
V 4.3 ( 5597 KB )

( 5352 KB )

 

( 5524 KB )
V 4.4 ( 6988 KB ) ( 5794 KB )   ( 6972 KB )
MICROMASTER SINAMICS DCM
( 3464 KB ) ( 1015 KB )

The libraries are available for downloading in WinCC flexible versions 2007, 2008 and 2008 SP2. If you want to use the libraries in older versions of WinCC flexible too, you must save them in the version concerned in each case. More information about this is available in Entry ID: 33934262.

Note
The libraries are available in German, English (GB and US), French, Spanish, Italian and Chinese.
Define the language you wish to have prior to inserting the library:

  • In WinCC flexible under "Language Settings > Project Languages"

  • In WinCC (TIA Portal) under "Languages & Resources > Project languages"

Additional Information
More related information is available in the Online Support at the links below.
 

Product Direct connection
HMI/Frequency converter
Frequency converter
Error lists for HMI
WinCC flexible 29522676 This entry

Note on security
The functions and solutions described in this article confine themselves predominantly to the realization of the automation task. Furthermore, please take into account that corresponding protective measures have to be taken in the context of Industrial Security when connecting your equipment to other parts of the plant, the enterprise network or the internet. More information is available in Entry ID: 50203404.