Entry type: FAQ, Entry ID: 4754295, Entry date: 02/19/2000
(0)
Rate

ET 200S: Are there special requirements for ET200S when mounted on sheet metal plates?

  • Entry
  • Associated product(s)
Request : Are there special requirements for ET 200S when

   mounted on sheet metal plates?

   May standard mounting plates and DIN rails (mounting rails) be used? Are 

   yellow passivated sheet metal plates permitted?



Suggestion : There is no special requirements regarding surface or 

   material of mounting plates and DIN rails. Our factory does not use yellow 

   passivated steel plates anymore due to hazardous substances beeing emitted 

   during passivation process. 

   The only requirement for the mounting rail is a fixing screw at every 200 mm 

   for stability reasons.