Entry type: FAQ, Entry ID: 47944603, Entry date: 06/29/2011
(0)
Rate

Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the UDP protocol?

  • Entry
  • Associated product(s)

Description
This entry includes sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the UDP protocol.

The Layer 4 services "SEND" and "RECEIVE" of the UDP protocol are used for data transfer.
 

Active partner Passive partner Sample program of active partners Sample program of passive partners
S7 S5    
CP343-1 CP1430 SR_UDP_CP343-1_V20.zip ( 68 KB ) SR_UDP_CP1430_V20.zip ( 3 KB )
CP443-1 CP1430 SR_UDP_CP443-1_V20.zip ( 89 KB ) SR_UDP_CP1430_V20.zip ( 3 KB )
S5 S7    
CP1430 CP343-1 SR_UDP_CP1430_V20.zip ( 3 KB ) SR_UDP_CP343-1_V20.zip ( 68 KB )
CP1430 CP443-1 SR_UDP_CP1430_V20.zip ( 3 KB ) SR_UDP_CP443-1_V20.zip ( 79 KB )

Note:
More information about communication with SIMATIC S5 and SIMATIC S7 is available in the Entry IDs below.
 

Description Entry ID
Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the ISO transport protocol? 47905848
Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the TCP protocol? 47944739
What properties, advantages and special features does the UDP protocol offer? 26484229
Functions (FC) and Function Blocks (FB) for SIMATIC NET S7 CPs Programming Manual 30564821