×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 47945724, Entry date: 01/14/2011
(0)
Rate

Delivery release: IR Products – User-Friendly and Safe Remote Control

  • Entry
  • Associated product(s)

Radio remote control in non-residential buildings is only one possibility. Another is IR systems, which are used in particular when radio solutions are ruled out for legal, technical or health reasons.

Product description:
In hospitals, user-friendliness means being able to control room functions if necessary from the bed. Infrared signal transmission for control commands is not subject to any legal restrictions.
In many cases it would be good if numerous functions could be controlled from any point in the room. This applies especially for conference rooms. Signals from the handheld transmitter are limited to the particular room, so there is no cross-room interference. It is possible, however, to take the hand-held transmitter into other rooms in order to control the same functions there.

Highlights
- IR systems work reliably even without'eye-to-eye' contact between the transmitter and the receiver
- Interference-free operation in any environment (also in heavy radio traffic)
- Low-cost remote control with the same hand-held transmitter in different rooms
- Compatible when used as a replacement or extension

Additional Informations:
Techn. Product Information (TPI)
Application Program Description (APB)
http://www.siemens.com/gamma-td


Title Download
Product information ( 704 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit