×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4802429, Entry date: 12/08/1997
(0)
Rate

Specially Configured SIMATIC Programming Devices and PCs

  • Entry
  • Associated product(s)
                                                                            

                                                                            

The list below indicates the presently available maximum configurations of  

SIMATIC programming devices and PCs. For more information please speak to   

your SIMATIC contact at your local Siemens office.                          

                                                                            

_SIMATIC PGs_                                                               

                                                                            

  PG 720 P   Pentium processor, 166 MHz MMX                                 

             2.1 Gbyte hard disk                                            

             128 Mbyte max. RAM size                                        

  PG 740     128 Mbyte max. RAM size                                        

  PG 760     128 Mbyte max. RAM size                                        

                                                                            

_SIMATIC PCs_                                                               

                                                                            

  RI 25      Pentium processor, 166 MHz or 200 MHz                          

             128 Mbyte max. RAM size                                        

             256 Kbyte second-level cache                                   

             3.2 Gbyte hard disk, 16 x CD-ROM drive                         

             Special German or American configuration                       

             (power supply setting, power cord)                             

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

  RI 45      Pentium processor, 200 MHz                                     

             128 Mbyte max. RAM size                                        

             3.2 Gbyte hard disk, 16 x CD-ROM drive                         

             Special German or American configuration                       

             (power supply setting, power cord)                             

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

  BI 10      Pentium processor 166 MHz MMX                                  

             64 Mbyte max. RAM size                                         

             Special configuration (German or American power cord supplied; 

             power supply adjusts itself automatically)                     

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

  FI 10      Pentium processor 166 MHz MMX                                  

             64 Mbyte max. RAM size                                         

             VGA TFT display 640x480                                        

             VGA TFT display 640x480 with touch input                       

             SafeCard                                                       

             Special configuration (German or American power cord;          

             power supply adjusts itself automatically)                     

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

  FI 15      Pentium processor 166 MHz MMX                                  

             64 Mbyte max. RAM size                                         

             Touch input for standard display VGA TFT 640x480               

             SafeCard                                                       

             Special configuration (German or American power cord;          

             power supply adjusts itself automatically)                     

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

                                                                            

                                                                            

                                                                            

                                                                            

  FI 25 V1   Pentium processor, 166 MHz or 200 MHz                          

             128 Mbyte max. RAM size                                        

             256 Kbyte second level cache                                   

             3.2 Gbyte hard disk                                            

             Direct key module 1)                                           

             Special configuration (power supply preset and German          

             or American power cord supplied)                               

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

  FI 25 V2   3.2 Gbyte hard disk                                            

             VGA TFT display 640x480                                        

             VGA TFT display 640x480 with touch input                       

             Touch input for standard display SVGA TFT 800x600              

             Direct key module 1)                                           

             Special configuration (power supply preset and German          

             or American power cord supplied)                               

             Software: Windows 95, Windows NT 4.0 German and English        

             Workstation                                                    

                                                                            

1) Direct key module:                                                       

The direct key module can be integrated in a SIMATIC PC FI25. It occupies   

no slots and permits direct control of the PLC, independently of the        

SIMATIC PC and the operating system.                                        

                                                                            

Up to 32 keys of the PC FI25 membrane keyboard can be configured as direct  

keys which gives them the functionality of 24 V inputs. This means that     

keystrokes of these keys are transferred by the direct key module to PROFI- 

BUS DP directly, bypassing the operating system, and from there to a PLC    

CPU which can evaluate and process these signals directly, e.g. for the     

control of machines. This means:                                            

                                                                            

 - Increase both in safety and availability; even if the operating system   

   or application becomes inoperable, the machine or plant can still be     

   controlled in manual or emergency mode.                                  

 - Function keys allocated directly to the display permit an exact cross-   

   reference to the HMI software.                                           

 - The system becomes more compact, because external keys are not needed.   

 - Cables to the external keys are eliminated.                              

                                                                            

The direct key module also permits the connection of an external, user-     

specific keypad with up to 16 inputs and outputs, 24 V DC. The outputs are  

intended for external indicators, e.g. pilot lamps. To simplify the connec- 

tion of the external device, a connecting cable is available with a screw   

terminal block for DIN rail mounting.                                       

                                                                            

                                                                            

                     -------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.