×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 48206062, Entry date: 07/14/2011
(0)
Rate

How can a simple palletizer be realized with a technology CPU and the FB 488 "MC_MovePath"?

  • Entry
  • Associated product(s)

Description
From version 4.2 of the S7 technology configuration software, the technology CPUs offer the option of interpolated motion.
The attached PDF file is to demonstrate how you can realize a simple palletizer with the help of the FB 488 "MC_MovePath" technology function and what additional technology functions are used for this purpose.

Downloads
 

Content of Downloads

Download

Description  ( 1093 KB )
archived Step 7 project ( 7488 KB )
WinCC flexible 2008 Runtime file ( 46 KB )

Search terms
TF-CPU Interpolation, CPU315T-2DP, CPU317T-2DP, CPU317TF-2DP

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit