×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 48582676, Entry date: 09/29/2011
(0)
Rate

SIPLUS extreme - New Types for S7-300 CPU315F-2PN/DP (6AG1315-2FH13-2AY0) and S7-300 CPU317F-2PN/DP (6AG1317-2FK13-2AY0) with Railway Compliance

  • Entry
  • Associated product(s)

New types with railway compliance from the SIPLUS extreme product range will be available as of 10/01/2011 for S7-300 CPU315F-2PN/DP and S7-300 CPU317F-2PN/DP:
6AG1315-2FJ14-2AY0 and
6AG1317-2FK14-2AY0

SIPLUS extreme represents the product range with refined components on the basis of Siemens Industry standard products.
 

Ordering data

Description

SIPLUS order number

Based on order number

Application area

Status

S7-300 CPU315F-2PN/DP

6AG1315-2FH13-2AB0

6ES7315-2FH13-0AB0

-25 ... +60 °C
with conformal coating

Product cancellation

6AG1315-2FJ14-2AB0

6ES7315-2FJ14-0AB0

-25 ... +60 °C
with conformal coating

Available for delivery since 02/2011

6AG1315-2FJ14-2AY0

6ES7315-2FJ14-0AB0

-25 ... +55 °C
compliance with EN50155 T1 Cat. 1 Cl. A/B,
with conformal coating

Delivery release

S7-300 CPU317F-2PN/DP

6AG1317-2FK13-2AB0

6ES7317-2FK13-0AB0

-25 ... +60 °C
with conformal coating

Product cancellation

6AG1317-2FK14-2AB0

6ES7317-2FK14-0AB0

-25 ... +60 °C
with conformal coating

Available for delivery since 02/2011

6AG1317-2FK14-2AY0

6ES7317-2FK14-0AB0

-25 ... + °C
compliance with EN50155 T1 Cat. 1 Cl. A/B,
with conformal coating

Delivery release

Application area

Environmental conditions

Relative humidity

100 % rh - condensation permissible - no commissioning in condensed state

Biologically active substances

No, in preparation

Chemically active substances

No, in preparation

Mechanically active substances

No, in preparation

1) ISA –S71.04 severity level GX:
Continuous load: In accordance with  EN 60721‑3‑3, class 3C4
Limit value (max. 30 min/d): In accordance with EN 60721‑3‑3, class 3C4

2) The enclosed plug covers have to remain on the unused interface during operation in corrosive gas atmospheres!

Information on SIPLUS products is available at: www.siemens.com/siplus-extreme

For further questions, please contact your SIMATIC partner at your local Siemens subsidiary.

Siemens partners on the Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Hinweis: Das Feedback bezieht sich immer auf den vorliegenden Beitrag. Ihre Nachricht wird an die Redakteure im Online Support gesendet. In einigen Tagen erhalten Sie von uns eine Antwort, wenn Ihr Feedback das erfordert. Ist für uns alles klar, werden wir Ihnen nicht mehr antworten.