×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 48791866, Entry date: 03/07/2018
(34)
Rate

SIMATIC Field PG M3 - current BIOS version

  • Entry
  • Associated product(s)
To achieve the best possible performance, stability and reliability for your SIMATIC Field PG, always use the latest BIOS version.

Information about the BIOS version
Details about the BIOS version are listed in the following table.

Download
The software is subject to export restrictions. Download is authorized only for registered users.

Table 01 - BIOS Updates SIMATIC Field PG M3

BIOS version
Notes and Download
Date
ME V6.2.61.3535

 Download subject to export control  Intel® Management Engine Update (4.5 MB)

SHA-256 checksum:

bbd2c624a7d532fc3d68d47fccab9d8952cebd8dd74f9f444879944b3d127326

2017-05-09
Further information about the update available in entry 109747626.
V14.01.07  Version history (3.8 KB) 2017-02-09

 Download subject to export control  V140107.zip (11.7 MB) 

SHA-256 checksum:

c3df4dd39e6584546f8c770cacb47719dd71a3d12296639d33fadd73cf7158e7

V14.01.06  Version history (3,3 KB)2013-06-27

 Download subject to export control  V14_01_06.zip (4.4 MB) 

SHA-256 checksum:

36bf2f1c198857ff7c252b5fde9bc12f935c84d8224a28f3234dd3fa63f5bd27

Note
The BIOS update includes the "Update.txt" file. This file includes instructions and important information for updating the BIOS.

Instructions for creating a bootable USB stick with FreeDOS are available in Entry ID 109758232.

Information about SHA-256 is available in Entry ID 109483101.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.