×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 48956227, Entry date: 03/14/2011
(0)
Rate

SIMATIC WinCC/IndustrialDataBridge V7.0 SP1 for WinCC 7.0 SP2 Released for Delivery

  • Entry
  • Associated product(s)

With immediate effect the SIMATIC WinCC/IndustrialDataBridge V7.0 SP1 is also released for use with SIMATIC WinCC 7.0 SP2.

For comprehensive information on the WinCC/IndustrialDataBridge V7.0 SP1 please read the delivery release bulletin at entry ID 37945148.

Due to the extended release for SIMATIC WinCC V7.0 SP2, the same operating systems are additionally applicable as for WinCC V7.0 SP2. (see entry ID: 44451711).

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.