×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4899893, Entry date: 07/31/2000
(0)
Rate

PCS 7 ES/OS - Now With Pre-Installed V5.01 + SP2 Software

  • Entry
  • Associated product(s)
                                                                            

                                                                            

The PCS 7 systems have been innovated. The hardware consists of SIMATIC     

industrial PCs, pre-configured with the PCS 7 V5 software plus service      

pack 2 (but without PCS 7 software lincenses). Supply of the corresponding  

predecessor types with V5.0 software has been discontinued. An overview of  

the new and of the discontinued PCS 7 products is provided below.           

                                                                            

Overview of the new PCS 7 ES/OS products:                                   

----------------------------------------                                    

PC base : IPC Rack, without Ethernet CP                                     

                                                                            

PCS 7 IPC RACK WS, German           6ES7650-0BA02-0AX0                      

PCS 7 IPC RACK WS, English          6ES7650-0BA02-0BX0                      

PCS 7 IPC RACK WS, French           6ES7650-0BA02-0CX0                      

                                                                            

PC base : IPC Rack, with Ethernet CP                                        

                                                                            

PCS 7 IPC RACK IE WS, German        6ES7650-0BA12-0AX0                      

PCS 7 IPC RACK IE WS, English       6ES7650-0BA12-0BX0                      

PCS 7 IPC RACK IE WS, French        6ES7650-0BA12-0CX0                      

                                                                            

PC base : IPC Rack/Server, without Ethernet CP                              

                                                                            

PCS 7 IPC RACK SERVER, German       6ES7650-0BB02-0AX0                      

PCS 7 IPC RACK SERVER, English      6ES7650-0BB02-0BX0                      

                                                                            

PC base : IPC Rack/Server, with Ethernet CP                                 

                                                                            

PCS 7 IPC RACK IE SERVER, German    6ES7650-0BB12-0AX0                      

PCS 7 IPC RACK IE SERVER, English   6ES7650-0BB12-0BX0                      

                                                                            

PC base : IPC Tower, without Ethernet CP                                    

                                                                            

PCS 7 IPC TOWER WS, German          6ES7650-0EA02-0AX0                      

PCS 7 IPC TOWER WS, English         6ES7650-0EA02-0BX0                      

PCS 7 IPC TOWER WS, French          6ES7650-0EA02-0CX0                      

                                                                            

PC base : IPC Tower/Server, without Ethernet CP                             

                                                                            

PCS 7 IPC TOWER SERVER, German      6ES7650-0EB02-0AX0                      

PCS 7 IPC TOWER SERVER, English     6ES7650-0EB02-0BX0                      

                                                                            

Legend: WS:     Windows NT 4.0 Workstation (with SP5)                       

        Server: Windows NT 4.0 Server (with SP5)                            

        IE:     Industrial Ethernet interface CP 1613                       

                                                                            

The hardware base for the pre-configured PCS 7 systems is thus SIMATIC IPC  

in 19 inch rack and tower design with graded performance levels.            

                                                                            

Both versions have the following slots:                                     

--------------------------------------                                      

- 5 PCI (4 long, 1 short)                                                   

- 3 ISA (2 long, 1 short)                                                   

- 1 ISA/PCI (short) shared slot                                             

                                                                            

If the sliding door is closed the degree of protection is IP41.             

                                                                            

Hardware configuration of the PCS 7 IPC Rack:                               

--------------------------------------------                                

19 inch rack with Pentium PIII 700 MHz                                      

256 MB/ECC SDRAM (1 x 256 MB)                                               

8 MB graphic controller (AGP)                                               

18.2 GB UW SCSI with 10 000 RPM (2 033 KB cache)                            

Diskette drive: 3.5", 1.44 MB                                               

40-speed CD-ROM                                                             

Fast Etherlink, LAN on-board (RJ45 connection)                              

Additional network card 3COM3C900B, 10 Mbit                                 

International keyboard, mouse (PS/2)                                        

MPI on-board (not released as system bus)                                   

(W x H x D in mm) 482 x 177 x 482                                           

Weight: Approx. 17 kg                                                       

                                                                            

Hardware configuration of the PCS 7 IPC Tower:                              

---------------------------------------------                               

IPC Tower with Pentium PIII 600 MHz                                         

256 MB/ECC RAM (1 x 256 MB)                                                 

8 MB graphic controller (AGP)                                               

10.2 GB (Ultra DMA/33) with 5 400 RPM (512 KB HD cache)                     

Diskette drive: 3.5", 1.44 MB                                               

40-speed CD-ROM                                                             

Fast Etherlink, LAN on-board (RJ45 connection)                              

Additional network card 3COM3C900B 10 Mbit                                  

International keyboard, mouse (PS/2)                                        

MPI on-board (not released as system bus)                                   

(W x H x D in mm) 177 x 448 x 482                                           

Weight: Approx. 17 kg                                                       

                                                                            

                                                                            

The Windows NT operating system is supplied in line with the required       

language. The PCS 7 installation comprises all PCS 7 software packages.     

These only have to be enabled via the separately available software         

licenses:                                                                   

                                                                            

OS software, Single User, 6ES7658-1XX03-0YC0                                

OS software, Server,      6ES7658-2XX03-0YC0                                

OS software, Terminal,    6ES7658-3XX03-0YC0                                

                                                                            

OS software, Engineering, 6ES7658-4XX03-0YC0                                

Engineering Toolset,      6ES7651-8XX03-0YD0                                

                                                                            

The notes concerning ordering in the ST PCS7 catalog 2000 are also          

applicable to the follow-up systems.                                        

                                                                            

                                                                            

The following predecessor types have been discontinued:                     

------------------------------------------------------                      

PCS 7 IPC RACK WS,        6ES7650-0BA01-0AX0                                

PCS 7 IPC RACK WS,        6ES7650-0BA01-0BX0                                

PCS 7 IPC RACK WS,        6ES7650-0BA01-0CX0                                

                                                                            

PCS 7 IPC RACK IE WS,     6ES7650-0BA11-0AX0                                

PCS 7 IPC RACK IE WS,     6ES7650-0BA11-0BX0                                

PCS 7 IPC RACK IE WS,     6ES7650-0BA11-0CX0                                

                                                                            

PCS 7 IPC RACK SERVER,    6ES7650-0BB01-0AX0                                

PCS 7 IPC RACK SERVER,    6ES7650-0BB01-0BX0                                

                                                                            

PCS 7 IPC RACK IE SERVER, 6ES7650-0BB11-0AX0                                

PCS 7 IPC RACK IE SERVER, 6ES7650-0BB11-0BX0                                

                                                                            

PCS 7 IPC TOWER WS,       6ES7650-0EA01-0AX0                                

PCS 7 IPC TOWER WS,       6ES7650-0EA01-0BX0                                

PCS 7 IPC TOWER WS,       6ES7650-0EA01-0CX0                                

                                                                            

PCS 7 IPC TOWER SERVER,   6ES7650-0EB01-0AX0                                

PCS 7 IPC TOWER SERVER,   6ES7650-0EB01-0BX0                                

                                                                            

                                                                            

Your SIMATIC contact at your local Siemens office will answer any further   

questions you may have.                                                     

                                                                            

                                                                            

                   -----------------------------------                      





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.