×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 49216293, Entry date: 02/18/2019
(33)
Rate

SINAMICS S120: PROFIBUS GSD files

  • Entry
  • Associated product(s)
You can find the PROFIBUS DP GSD file for the SINAMICS S120 drive systems here.

Description

This file is required to operate the drive as a node on PROFIBUS and to make the device known to the configuration tools. These configuration tools include the previous and current STEP 7 versions and COM PROFIBUS. Corresponding import functions are available in the tools.

Always use the GSD file that is appropriate for your SINAMICS Control Unit (article number).

You can find PROFINET GSD files under 49217480.

You can find PROFIBUS GSD files for the SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP drive systems under 98206128.

You can find PROFIBUS certificates for SINAMICS S120 at PROFIBUS certificates SINAMICS S120.

PROFIBUS GSD files
DesignationArticle No.FirmwareAppropriate GSD file
SINAMICS S120 CU6SL3040-xxA00-0xxxV2.5

 Registrierung notwendig  s120_v2_5_si2180e5.zip (17.7 KB)

V2.6

 Registrierung notwendig  s120_v2_6_si2280e5.zip (19.1 KB)

6SL3040-1xA00-0xxxV4.3

 Registrierung notwendig  si2480e5.zip (19.4 KB)

V4.4 Registrierung notwendig  si2580e5.zip (20.2 KB) 
V4.5

 Registrierung notwendig  s120_v4_5_si2680e5.zip (21.3 KB)

V4.6 Registrierung notwendig  s120s150_v4_6_si2780e5.zip (30.1 KB) 
V4.7 Registrierung notwendig  s120_v4_7_si2880e5.zip (29.7 KB) 
V4.8 Registrierung notwendig  S120_V4_8_SI2980E5.zip (35.2 KB) 
V5.1

 Registrierung notwendig  S120_V5_1_SI3080E5.zip (35.9 KB)

V5.2

  Registrierung notwendig  S120_V5_2_SI3180E5.zip (36.2 KB) 

SHA256: 10F93BA0F9C1FDF92635BB362BE020F7679BFD5F63F3615D593F6AF18F4D9920


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.