×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 49217480, Entry date: 02/18/2019
(16)
Rate

SINAMICS S120: PROFINET GSD file

  • Entry
  • Associated product(s)
You can find the GSDML file for PROFINET IO for SINAMICS S120 here.

Description

You can find the GSDML file for PROFINET IO for SINAMICS S120 here. This is required to operate the SINAMICS drive as a node on PROFINET and to make the device known to the configuration tools. These configuration tools include the previous and current STEP 7 versions. Corresponding import functions are available in the tools.

Always use the GSD file that is appropriate for your Control Unit (article number).

For the PROFIBUS GSD file for SINAMICS S120 Control Units, see49216293

For the PROFINET GSD files for the SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP drive systems, see 98207877.

PROFINET certificates, see PROFINET certificates SINAMICS S120


PROFINET GSD files

DesignationArticle No.FirmwareAppropriate GSD file
SINAMICS S120 CU6SL3040-1xA0x-0xxxV4.6 to V5.2

 Registrierung notwendig  GSDML_V225_V234_SINAMICS_S_CU3x0-20181115.zip (95.6 KB)

 SHA256 Hash: 8AE5AC3E98392BBFE6756EF6A720571C7B4B574E30A736743C7232F381D8E957


Compatibility of GSDML versions with STEP 7

GSDML versionV2.25V2.34
STEP 7 in the TIA Portal
V14 or higherYesYes
V13YesNo
V12YesNo
V11YesNo
STEP 7 with SIMATIC Manager
V5.6 or higherYesYes
V5.5 SP4 (HF1)YesNo
V5.5 SP1 to SP3YesNo
Up to V5.4 SP5NoNo

Scope of functions of GSDML versions

GSDML versionV2.25V2.34
System redundancy S2NoYes
Reduction ratio IRTNoYes
Media redundancyNoYes
PROFIsafeYesYes
Shared deviceYesYes


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.