×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 49311792, Entry date: 07/02/2013
(0)
Rate

Which PROFINET functions are supported by SIMOTION and SINAMICS?

  • Entry
  • Associated product(s)
SIMOTION/ SINAMICS: PROFINET function matrix

The following PROFINET functions are supported by SIMOTION and SINAMICS:

  SIMOTION_SINAMICS_PROFINET_function_matrix_en_V1_2.pdf (73,3 KB)

 

Further Information:

The functions of further SIEMENS PROFINET IO controllers and IO devices in STEP 7 V5.5 are listed at:
44383954

The functions of further SIEMENS PROFINET IO controllers and IO devices in STEP 7 (TIA Portal) are listed at: 102325771

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.