Delivery release for CAD CREATOR 1.7.1
-
Entry
-
Associated product(s)
With immediate effect, the CAD CREATOR V1.7.1 has been released for delivery. The CAD CREATOR provides dimension sheets and CAD models for most of the SIEMENS I DT MC products.
Description
Regarding the contents, the CAD CREATOR 1.7.1 corresponds to the CAD CREATOR 1.7, with an additional interface to the SIZER for offline mode.
In SIZER 3.5 (or later), component dimension sheets are provided as standard via an online connection. The CAD CREATOR is no longer supplied with the SIZER for Siemens Drives V3.5. If you wish to use the CAD functionality in offline mode, install the CAD CREATOR (V1.7.1 or later) on your PC.
System requirements for the operation of CAD CREATOR 1.7.1:
- Hardware
- 1 GHz processor, 512 MB RAM
- 3 GB free hard disk memory (with full installation)
- DVD drive
- Modem with Internet access
- Software
- Internet Explorer 8.0
- Adobe Reader 7.0
- Operating system
- Windows XP
- Windows Vista Business Edition 32 Bit
Useful links
- To download the CAD CREATOR: 40240661
- To the CAD CREATOR online: www.siemens.de/cad-creator
CAD CREATOR 1.7.1 can also be ordered by stating the order number 6SL3075-0AA00-0AG0. More detailed information about the CAD CREATOR is provided in
48462595.
- German
Entry belongs to product tree folder(s):
- Drive Technology Converters Low voltage converters Standard Performance Frequency Converter SINAMICS G120 Built-In Units Control Units
- Drive Technology Converters Low voltage converters Standard Performance Frequency Converter SINAMICS G150 Cabinet Units
- Drive Technology Converters Low voltage converters Servo converter SINAMICS S110 Basic Servo Drives
- Drive Technology Converters Low voltage converters High Performance Frequency Converter SINAMICS S120 Built-In Units
- Drive Technology Converters Low voltage converters High Performance Frequency Converter SINAMICS S120 CM Cabinet Modules
- Drive Technology motors Motors for Motion Control SIMOTICS S Servomotors 1FK7 Servomotors
- Drive Technology motors Motors for Motion Control SIMOTICS S Servomotors 1FK6 Synchronous Servomotors
- Drive Technology Selection and engineering tools CAD CREATOR
- Drive Technology Archive converters Low-voltage converters High performance converters SINAMICS S Built-in modules SINAMICS S120
- Safety systems - Safety Integrated Safety Technology for Factory Automation Drive technology SINAMICS G120 Built-in Units
- Safety systems - Safety Integrated Safety Technology for Factory Automation Drive technology SINAMICS S120 Built-in Units
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry