×
Siemens Industry Online Support
Siemens AG
Тип сообщения: Сообщение о продукте ID сообщения: 49727602, Дата сообщения: 05.05.2011
(3)
Оценить

Delivery Release: SIMATIC HMI Comfort Panels

  • Сообщение
  • Относится к продукту(ам)
 

With immediate effect, the new SIMATIC HMI Comfort Panels in the display sizes 4", 7", 9" and 12" are available. There are four touchscreen and four keypad devices. All devices are equipped with high-resolution, high-contrast widescreen displays and provide consistent functionality across all display sizes. 



Reason for the Product Development
 

With the SIMATIC HMI Comfort Panels, a new generation of devices for demanding operator control & monitoring tasks is offered. The range of the SIMATIC HMI Comfort Panels provides the same high-end functionality - consistently and with maximum performance. The panels are available with high-resolution, high-contrast widescreen displays ranging in size between 4" and 12", and with either touchscreen or keypad control. They are thus optimally adaptable to any application. Among the many innovations compared to the previous SIMATIC panels is the option for centrally turning off the displays of the devices at coordinated idle times via PROFIenergy in order to reduce the energy consumption. The panel line is configured with the engineering software SIMATIC WinCC V11 of the new Totally Integrated Automation portal. Thanks to their ruggedness and approvals, the SIMATIC HMI Comfort Panels are suitable for even the harshest environmental conditions.  

Functional Highlights and outstanding technical Attributes

  • Exceptional HMI functionality at an excellent price-performance ratio 
  • High-resolution, high-contrast widescreen TFT displays in the sizes 4", 7", 9" and 12" (with 16 million colors) offer up to 40% more visualization area than the previous devices 
  • Consistent high-end functionality with archives, scripts, different viewers, Internet Explorer 
  • Displays can be dimmed from 0-100% via PROFIenergy, via the HMI project or via a PLC
  • Modern industrial design 
  • Upright (portrait) mounting for all touchscreen devices 
  • Optimal choice: Four touchscreen and four keypad models are available
  • During a power outage: Data protection also for plugged in new SIMATIC HMI Memory Card 2GB
  • Innovative service and commissioning concept through second SD card (automatic backup) 
  • Easy project transfer via standard cables (standard Ethernet cable, standard USB cable)
  • Maximum performance for short screen update times
  • Suitable for even the harshest environmental conditions with extended approvals (e.g., EX-Zone 2/22, marine) and die-cast aluminum fronts from 7" up
  • Many communication options: PROFIBUS and PROFINET onboard, from 7" up with 2 x PROFINET with integrated switch
  • Keypad devices with LED in every function key and new input mechanism based on mobile phone keypads 
  • Keypad devices with embossed keys for optimal tactile feedback 
  • All keys with a service life of two million keystrokes  
  • New HMI controls: System diagnostics viewer and F(x) control
  • Configuration with the new, innovative engineering software WinCC V11 from Comfort Edition up 

SIMATIC HMI TP1200 Comfort as Successor of the SIMATIC MP 277 10" Touch:

SIMATIC HMI KP1200 Comfort as Successor of the SIMATIC MP 277 10" Keypad:

SIMATIC HMI TP900 Comfort as Successor of the SIMATIC MP 277 8" Touch:

SIMATIC HMI KP900 Comfort as Successor of theSIMATIC MP 277 8" Keypad:

SIMATIC HMI TP700 Comfort as Successor of the SIMATIC TP 177B 6", MP 177 6", TP 277 6":

SIMATIC HMI KP700 Comfort as Successor of the SIMATIC OP 177B 6", OP 277 6":

SIMATIC HMI KTP400 Comfort with Touchscreen and four additional tactile Keys (each with LED) as Successor of theSIMATIC TP 177B 4":

SIMATIC HMI KP400 Comfort as Successor of theSIMATIC OP 77B:

 

Product Attributes

Product Attributes of the SIMATIC HMI Comfort Panels: 

 

KP400

KTP400

KP700

TP700

KP900

TP900

KP1200

TP1200

Hardware Attributes 

Control Mode

Keypad

Touch/Keypad

Keypad

Touch

Keypad

Touch

Keypad

Touch

Display Type

Widescreen TFT, 16 Million Colors, Viewing Angle up 170° vertically and horizontally

Size

4.3"

7.0"

9.0"

12.1"

Resolution

480 x 272

800 x 480

1280 x 800

Tags

1048

2048

Process Screens

500

Alarms

2000

4000

Non-volatile Alarm Buffer

256 Alarms

1024 Alarms

Trend Curves F(t) / F(x)

Yes / Yes

Recipes

100

300

Archiving / Scripting

Yes / Yes

Smart Access /
Smart Service

Yes

System Diagnostics Viewer S7 PLC

Yes

Function Keys

8

4

24

-

26

-

34

-

RS485 / 422

1 x

Ethernet (RJ45)

1 x

2 x (with integrated Switch)

SD / USB Host / USB Device

2 / 1 / 1

2 / 2 / 1

System Card

Yes

Approvals 

CE, cULus, EX-Zone 2/22 (approx. 6 Months after Delivery Start), FM Class I Div. 2, C-Tick, GL, ABS, BV, DNV, LRS, Class NK (Marine Approvals approx. 6 Months after Delivery Start)

Software Attributes

Internet Explorer

Yes

PDF / Word / Excel Viewer   

Yes

Media Player

Yes

 

   

All Touchscreen Devices can also be operated Upright (Portrait Orientation):

From 7" up with two PROFINET Interfaces with integrated Switch:

Two SD Card Slots - one for Data, one for automatic Backup:

 

Positioning to existing Products

The Comfort Panels are the innovative successors of the following products:

Predecessor

Successor

   OP 77B

   KP400 Comfort

TP 177B 4"

   KTP400 Comfort

TP 177B 6" DP mono

   TP700 Comfort

TP 177B 6" DP/PN color

   TP700 Comfort

MP 177 6"

   TP700 Comfort

TP 277 6"

   TP700 Comfort

OP 177B 6" DP mono

   KP700 Comfort

OP 177B 6" DP/PN color

   KP700 Comfort

OP 277 6"

   KP700 Comfort

MP 277 8" Touch

   TP900 Comfort

MP 277 8" Keypad

   KP900 Comfort

MP 277 10" Touch

   TP1200 Comfort

MP 277 10" Keypad

   KP1200 Comfort


Order Numbers for Comfort Panels

Product Name Order Number
KP400 Comfort 6AV2124-1DC01-0AX0
KTP400 Comfort 6AV2124-2DC01-0AX0
KP700 Comfort 6AV2124-1GC01-0AX0
TP700 Comfort 6AV2124-0GC01-0AX0
KP900 Comfort 6AV2124-1JC01-0AX0
TP900 Comfort 6AV2124-0JC01-0AX0
KP1200 Comfort 6AV2124-1MC01-0AX0
TP1200 Comfort 6AV2124-0MC01-0AX0
 

 

Starter Kits ( planned for June 2011)

Accompanying June 2011, a Starter Kit will be available for each Comfort Panel with the following contents and a price advantage of approx. 40%:

· 1 x SIMATIC HMI Comfort Panel

· 1 x Ethernet Cable, 2 m

· 1 x SIMATIC HMI Memory Card, 2 GB

· 10 x Protective Film (for Packages with Touchscreen Panel)

· 1 x SIMATIC WinCC Comfort

· 1 x SIMATIC HMI Manual Collection

 

Product Name Order Number
Starter Kit KP400 Comfort 6AV2181-4DB10-0AX0
Starter Kit KTP400 Comfort 6AV2181-4DB20-0AX0
Starter Kit KP700 Comfort 6AV2181-4GB10-0AX0
Starter Kit TP700 Comfort 6AV2181-4GB00-0AX0
Starter Kit KP900 Comfort 6AV2181-4JB10-0AX0
Starter Kit TP900 Comfort 6AV2181-4JB00-0AX0
Starter Kit KP1200 Comfort 6AV2181-4MB10-0AX0
Starter Kit TP1200 Comfort 6AV2181-4MB00-0AX0
 


Accessories

Protective Films for Touchscreen Models 

The protective films cover the entire front of the Comforts Panels and provide protection against dirt and scratches.
 

Product Name Order Number
10 x Protective Film for KTP400 Comfort 6AV2124-6DJ00-0AX0
10 x Protective Film for TP700 Comfort 6AV2124-6GJ00-0AX0
10 x Protective Film for TP900 Comfort 6AV2124-6JJ00-0AX0
10 x Protective Film for TP1200 Comfort 6AV2124-6MJ00-0AX0
 


SD Card, 2 GB

The new SIMATIC HMI memory card with a capacity of 2 GB can be used in both SD card slots - in the Slot for System also in Slot for Data.In combination with the Comfort Panel, it offers data protection during a power outage. As optional system card, only this card can be used. In the Slot for Data also other SD- and MMC Cards can be used.
 

Product Name Order Number
SIMATIC HMI Memory Card, 2 GB 6AV2181-8XP00-0AX0
 


Tensioning Clamps

The tensioning clamps are used for the mounting of the operator device.
 

Product Name Order Number
Tensioner Set, Plastic, for KTP400 Comfort, KP400 Comfort and others
(Pack of 20 Plastic Tensioners)
6AV6671-8XK00-0AX2
Tensioner Set, Aluminum, for KP/TP700 Comfort, KP/TP900 Comfort, KP/TP1200 Comfort and others
(Pack of 20 Aluminum Tensioners)
6AV6671-8XK00-0AX0
 


Mains Supply Terminals 

The mains supply terminals are used for the connection to the power supply.
 

Product Name Order Number
2-Pin 24 V DC Power Supply Connector (for all SIMATIC HMI Panels)
(Pack of 10)
6AV6671-8XA00-0AX0
 

SD Card Lock 

The SD card lock protects plugged in SD cards against falling out.
 

Product Name Order Number
SD Card Lock,
10 x for KP/TP700 Comfort, KP/TP900 Comfort, KP/TP1200 Comfort
6AV2181-4XM00-0AX0
SD Card Lock,
10 x for KP/KTP400 Comfort
6AV2181-4DM00-0AX0
 


Labeling Strips for Keypad Models 

Templates for the creation of labeling strips can be found on the WinCC DVD or in the WinCC installation folder.

 

Further Information

Delivery Start:

04/21/2011

Contacts:

Contact: Siemens Partners on the Internet

Catalogs:

CA01, ST80, Mall

Internet Links:

http://www.siemens.com/hmi-selection-tool
http://www.siemens.com/panels
http://www.siemens.com/comfort-panels

 

Указания по безопасности
Для обеспечения и дальнейшего поддержания кибер-безопасности технической инфраструктуры, систем, машин и сетей необходимо внедрить комплексную концепцию информационной безопасности, которая соответствует последним достижениям науки и техники. Продукты и решения Сименс являются всего лишь одним из компонентов такой концепции. Более подробную информацию о кибер-безопасности можно получить здесь
https://www.siemens.com/cybersecurity#Ouraspiration.
Поддержка статистики
Данная функция позволяет выдавать идентификаторы (ID) результата поиска согласно желаемому количеству (формат .txt)

Генерировать список
Копировать URL
Отобразить эту страницу в новом дизайне
Панель управления mySupport
Тематические страницы для данных записей