×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 49733963, Entry date: 05/02/2011
(0)
Rate

Product phase-out for SINAMICS G120 Control Unit CU240E

  • Entry
  • Associated product(s)

Our new Control Units CU240B-2 and CU240E-2 have been released for delivery at the end of January. With the market introduction of the new Control Units CU240B-2 and CU240E-2 and the relevant PROFIBUS versions, we aim at closing a gap in the portfolio of the G120 regarding the migration of MICROMASTER 4.

  • The Control Unit CU240B-2 rounds off the modular SINAMICS G120 drive family downwards with regard to the IO quantity framework.

  • As standard, all versions of the Control Unit CU240E-2 are equipped with STO ("Safe Torque Off"). The Control Unit CU240E-2 (DP)-F rounds off the "E" series with the ExtendedSafety functions SS1 and SLS. Thus, it is a Control Unit without encoder, but with full safety functionality .

These Control Units replace the first generation of the CU240E.

Product phase out for SINAMICS G120 Control Unit CU240E

With immediate effect, we announce the product phase-out and a price increase for the SINAMICS G120 Control Unit CU240E. The product will enter the phase-out phase on May 1, 2011 and will be replaced by the CU240E-2, order no. 6SL3244-0BB12-1BA1. Further, supplementary CU240E-2 versions and the price adjustment for CU240B-2 provide additional options such as PROFIBUS.

This concerns the order number 6SL3244-0BA10-0BA0.

Component affected:

 Designation

 Communication

 Order number

 

 CU240E

 RS485/USS

 6SL3244-0BA10-0BA0

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.