×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 49740087, Entry date: 12/03/2015
(6)
Rate

Integration of third-party Systems with SIMATIC PCS 7/OPEN OS

  • Entry
  • Associated product(s)
Today's process engineering systems are often made up of system landscapes that have grown over many years and include control systems from different manufacturers. The main challenge is to integrate various systems from different manufacturers into one operator control and monitoring system. The automation system that is responsible for the sensors and actuators is of secondary importance.

Solution
The SIMATIC PCS 7/OPEN OS option package enables the integration of the following components into the PCS 7 process control system:

  • Controllers from Siemens that do not belong to the spectrum of PCS 7 system components
  • Controllers from other manufacturers
  • Package units

Depending on the given technical conditions of the controller that is to be integrated, connection to the PCS 7/OPEN OS operator station (single station, server or redundant server pair) is possible via the existing WinCC channels (e.g. S7 channel or Modbus TCP channel) or via OPC (OPC DA and OPC A&E).


Advantages

  • Assistance with choosing an architecture, based on the number of inputs and outputs, the degree of system availability and the required network topologies.
  • Reduced planning and configuration effort as well as error prevention through standardized interfaces.

System Architectures with PCS 7/OPEN OS
This document gives you an overview of various SIMATIC PCS 7/OPEN OS architectures in a basic design.
  System Architectures with PCS 7/OPEN OS (413,9 KB)

Integration of Third-Party Systems
This configuration guide includes a description of SIMATIC PCS 7/OPEN OS and the options for integrating third-party controllers or package units in conformity with the PCS 7 system and further a general description of the functions and configuration steps.
  Integration of third-party Systems with PCS 7/OPEN OS V7.1 (371,0 KB)

Integration of S7-300 Package Units
This document includes a specific use case with configuration guide for integrating a S7-300 via S7 channel of the PCS 7 operator system.
  Integration of S7-300 Package Units with PCS 7/OPEN OS V8.0 SP1 (2,1 MB)

Integration of S7-1500 Package Units
This document includes a specific use case with configuration guide for integrating a S7-1500 via S7 channel of the PCS 7 operator system.
  Integration of S7-1500 Package Units with PCS 7/OPEN OS V8.0 SP1 (2,4 MB)

Integration of ABB Freelance Controllers
This document includes a specific use case with configuration guide for integrating an ABB Freelance controller via OPC DA and OPC A&E.
  Integration of an ABB Freelance Controller with PCS 7/OPEN OS V8.0 SP1 (17,7 MB)

Integration of Rockwell Automation/Allen Bradley Controllers
This document includes a specific use case with configuration guide for integrating a Rockwell Automation/AllenBradley Controller via the Allen Bradley - Ethernet IP channel of the PCS 7 operator system.
  Integration of a Rockwell Automation/Allen Bradley Controller with PCS 7/OPEN OS V8.1 (2,0 MB)

Integration of Invensys Foxboro DCS
This document includes a specific use case with configuration guide for integrating an Invensys Foxboro DCS via OPC DA and an OPC server from Matrikon.
  Integration of an Invensys Foxboro DCS with PCS 7/OPEN OS V8.1 (2,0 MB)

Further information
Creating technological functions with TeleControl and OPEN OS for a consistent Process Visualization in PCS 7
AS-AS Communication between process control system PCS 7 and Freelance 800F by ABB
PCS 7 Standard Architectures
PCS 7/OPEN OS V9.0 Sales and Delivery Release
PCS 7/OPEN OS V8.2 Sales and Delivery Release
PCS 7/OPEN OS V8.1 Sales and Delivery Release
PCS 7/OPEN OS V8.0 SP1 Sales and Delivery Release
PCS 7/OPEN OS V8.0 SP1 Informations and Download

Last changes

New: "PCS 7/OPEN OS V9.0 Sales and Delivery Release"

Additional Keywords
45792866

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.