×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 49740133, Entry date: 04/21/2011
(1)
Rate

Delivery release SIMATIC WinCC V11

  • Entry
  • Associated product(s)

Intuitive, efficient and future-proof - the new engineering software to program all HMI devices

The visualization software SIMATIC WinCC V11 offers a comprehensive engineering system with superior usability for the latest SIMATIC panels and PC systems. SIMATIC WinCC V11 also includes visualization software for HMI runtime stations from single-station systems to SCADA solutions. All engineering products are based on the Totally Integrated Automation Portal.
WinCC V7 and WinCC remain in the product catalog and will continue to be maintained and further developed.

SIMATIC WinCC V11 is now released for delivery. WinCC V11 will be shipped together with STEP 7 V11 (49639088) beginning 04/21/2011.
WinCC Professional, WinCC Runtime Advanced, WinCC Runtime Professional and option packages are available for immediate delivery.
The delivery release of WinCC Basic, WinCC Comfort and WinCC Advanced, and related upgrades and power packs will follow in a special delivery release on 05/02/2011.


Product information

Functionality

Engineering system highlights

  • Scalability of Basic Panels up to SCADA
  • Intuitive user interface with high user friendliness
  • Clear configuration of devices and network topologies
  • Portal view for quick, task-oriented starts
  • Integrated mass data operations for efficient configuration
  • Common data management and universal symbolism
  • Optimum interaction between the controller and HMI in a work environment
  • System diagnostics as an integral part
  • Comprehensive library design

Scalability of Basic Panels up to SCADA

WinCC V11 offers comprehensive engineering, enabling configuration of a variety of HMI target devices, from Basic Panels to SCADA applications, with a single software package.

The new engineering offers several advantages, especially for engineering SCADA applications. Grid-based editors, object-oriented view of tags and associated messages and archive tags, simple system functions and convenient script editors provide efficiency for engineering SCADA applications.

Intuitive user interface with high user friendliness

Editors that have been adapted to configuration tasks and processes, and the latest Windows technologies form the basis for the intuitive operating concept of WinCC V11.

Embedding the various editors in a common working environment ensures that all the latest data is available to users and guarantees a clear overview of project data at all times. 

Clear configuration of devices and network topologies

The configuration and parameter assignment for the hardware and network is another key task when creating an application. WinCC V11 supports the user with photo-realistic rendering and configuration of hardware modules. In the network view, users can simply build links between the various automation devices. Client/server applications are also easy to configure this way.

Portal view for quick, task-oriented starts

The introduction to the engineering is much easier through the portal view. Even a beginner can navigate quickly and accurately to each task.

Maintenance personnel can also quickly familiarize themselves in the online view of the equipment directly in the portal view, without having to first load a project.

Intelligent Drag&Drop

Project data are often reused at different locations of a project and linked in various editors. Intelligent Drag&Drop automatically creates these links for users. This way, data can be "dragged" directly from the PLC into an HMI picture and connected there. Connections between the elements are created automatically by the system in the background.

Comprehensive library design

The system features a comprehensive library design that enables reuse of frequently-used program parts and for easy standardization of certain parts of the program.

Elements such as blocks, tags, alarms, HMI pictures, picture objects, individual modules or complete stations, including their parameters can be stored in local or global libraries. This makes them available for other programming or configuration tasks.

Investment security

You can migrate existing projects that are available in WinCC flexible 2008 SP2 format.

 

HMI runtime software

SIMATIC WinCC Runtime Advanced is the performance visualization software for simple, low-level visualization tasks. It can be used as single-station solution for all automation applications in manufacturing, process and building automation.
SIMATIC WinCC Runtime Advanced is based on advanced development of WinCC flexible Runtime 2008 and additionally contains OPC DA Server in the basic package.

SIMATIC WinCC Runtime Professional is a PC-based control and monitoring system for visualizing and operating processes, production processes, machinery and equipment in all sectors - from simple single stations to distributed multiple-station systems and multiple-site solutions with Web clients.
SIMATIC WinCC Runtime Professional is based on advanced development of WinCC Runtime V7.0 SP2 and provides access to WinCC archives via OPC HDA, OPC A&E / OPC XML server and WinCC OLE DB / OLE DB in the basic package. 

Runtime options for WinCC

Options for scalable system configurations

  • WinCC Server for WinCC Runtime Professional:
    For assembling a powerful client/server system
     
  • WinCC Client for WinCC Runtime Professional:
    For assembling a powerful client/server system
     
  • WinCC WebNavigator for WinCC Runtime Professional:
    For the operation and monitoring of plants via the Internet, corporate intranet or LAN
     
  • WinCC Sm@rtServer for SIMATIC Panels and WinCC Runtime Advanced:
    For remote access to panel / single station options for runtime enhancements
     
  • WinCC recipes for WinCC Runtime Advanced / WinCC Runtime Professional:
    For the management of data records
     
  • WinCC logging for WinCC Runtime Advanced / WinCC Runtime Professional:
    For the management of data records
     
  • WinCC Audit for WinCC Runtime Advanced as well as SIMATIC panels:
    For recording operator actions in an audit trail and for electronic signature
     
  • SIMATIC Logon:
    Centralized management of WinCC users, plant-encompassing options for IT and business integration - plant intelligence
     

Supported devices for software engineering

  • WinCC Basic
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
       
  • WinCC Comfort
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
    • Panels / Multi Panels:
      OP 73, OP 77, TP 177, OP 177, TP 277, OP 277, MP 177, MP 277, MP 377
    • Mobile Panels:
      Mobile Panel 177, Mobile Panel 277
    • Comfort Panels:
      KTP400 Comfort, KP400 Comfort, TP700 Comfort, KP700 Comfort, TP900 Comfort, KP900 Comfort, TP1200 Comfort, KP1200 Comfort
       
  • WinCC Advanced
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
    • Panels / Multi Panels:
      OP 73, OP 77, TP 177, OP 177, TP 277, OP 277, MP 177, MP 277, MP 377
    • Mobile Panels:
      Mobile Panel 177, Mobile Panel 277
    • Comfort Panels:
      KTP400 Comfort, KP400 Comfort, TP700 Comfort, KP700 Comfort, TP900 Comfort, KP900 Comfort, TP1200 Comfort, KP1200 Comfort
    • HMI IPC547C, IPC647C, IPC847C, IPC427C, IPC627C, IPC827C,  IPC477C, IPC577C, IPC677C and standard PCs with WinCC Runtime Advanced (max. PowerTags)
       
  • WinCC Professional 512 PowerTags
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
    • Panels / Multi Panels:
      OP 73, OP 77, TP 177, OP 177, TP 277, OP 277, MP 177, MP 277, MP 377
    • Mobile Panels:
      Mobile Panel 177, Mobile Panel 277
    • Comfort Panels:
      KTP400 Comfort, KP400 Comfort, TP700 Comfort, KP700 Comfort, TP900 Comfort, KP900 Comfort, TP1200 Comfort, KP1200 Comfort
    • HMI IPC547C, IPC647C, IPC847C, IPC427C, IPC627C, IPC827C, IPC477C, IPC577C, IPC677C and standard PCs with WinCC Runtime Advanced (max. PowerTags)
    • HMI IPC477C, IPC427C, HMI IPC577C, HMI IPC 677C, IPC627C/827C, IPC647C/847C, IPC547C and standard PCs with WinCC Runtime Professional (up to 512 PowerTags)
       
  • WinCC Professional 4k PowerTags
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
    • Panels / Multi Panels:
      OP 73, OP 77, TP 177, OP 177, TP 277, OP 277, MP 177, MP 277, MP 377
    • Mobile Panels:
      Mobile Panel 177, Mobile Panel 277
    • Comfort Panels:
      KTP400 Comfort, KP400 Comfort, TP700 Comfort, KP700 Comfort, TP900 Comfort, KP900 Comfort, TP1200 Comfort, KP1200 Comfort
    • HMI IPC547C, IPC647C, IPC847C, IPC427C, IPC627C, IPC827C, IPC477C, IPC577C, IPC677C and standard PCs with WinCC Runtime Advanced (max. PowerTags)
    • HMI IPC477C, IPC427C, HMI IPC577C, HMI IPC 677C, IPC627C/827C, IPC647C/847C, IPC547C and standard PCs with WinCC Runtime Professional (up to 4k PowerTags)
       
  • WinCC Professional max. PowerTags
    • Basic Panels:
      KP300 Basic, KTP400 Basic, KTP600 Basic, KTP1000 Basic, TP1500 Basic
    • Panels / Multi Panels:
      OP 73, OP 77, TP 177, OP 177, TP 277, OP 277, MP 177, MP 277, MP 377
    • Mobile Panels:
      Mobile Panel 177, Mobile Panel 277
    • Comfort Panels:
      KTP400 Comfort, KP400 Comfort, TP700 Comfort, KP700 Comfort, TP900 Comfort, KP900 Comfort, TP1200 Comfort, KP1200 Comfort
    • HMI IPC547C, IPC647C, IPC847C, IPC427C, IPC627C, IPC827C, IPC477C, IPC577C, IPC677C and standard PCs with WinCC Runtime Advanced (max. PowerTags)
    • HMI IPC477C, IPC427C, HMI IPC577C, HMI IPC 677C, IPC627C/827C, IPC647C/847C, IPC547C and standard PCs with WinCC Runtime Professional (up to max. PowerTags)  

Supported devices for runtime software

  • SIMATIC WinCC Runtime Advanced can be used together with the following operator devices:
    • HMI IPC547C, IPC647C, IPC847C, IPC427C, IPC627C, IPC827C, IPC477C, IPC577C, IPC677C and standard PCs with WinCC Runtime Advanced
    • Standard PCs with resolutions (W x H in pixels) of:
      - 4:3 format: 640 x 480, 800 x 600, 1024 x 768, 1280 x 1024, 1600 x 1200
      - widescreen format: 1440 x 900, 1680 x 1050, 1920 x 1080, 1920 x 1200
       
  • SIMATIC WinCC Runtime Professional can be used together with the following operator devices:
    • HMI IPC477C, IPC427C, HMI IPC577C, HMI IPC 677C, IPC627C/827C, IPC647C/847C, IPC547C and standard PCs with WinCC Runtime Professional

System requirements

All engineering editions of WinCC V11 have been approved for use with the following operating systems (32-bit):

  • Microsoft Windows XP Home SP3 (WinCC Basic only)
  • Microsoft Windows XP Professional SP3
  • Microsoft Windows 7 Home Premium (WinCC Basic only)
  • Microsoft Windows 7 Professional
  • Microsoft Windows 7 Enterprise
  • Microsoft Windows 7 Ultimate
  • Microsoft Windows 2003 Server R2 Standard Edition SP2 (WinCC Advanced, WinCC Professional only)
  • Microsoft Windows Server 2008 Standard Edition SP2 (WinCC Advanced, WinCC Professional only)

 

Processor (min.)

RAM (min.)

Graphics (min.)

Recommended PC/PG hardware Core Duo, 2 GHz
or equivalent
2 GB 1280x1024

 

WinCC Runtime Advanced V11 has been approved for use with the following operating systems (32-bit):

  • Microsoft Windows XP Professional SP3
  • Windows Embedded Standard 2009 (for IPC / HMI IPC 2x7C, 4x7C)
  • Microsoft Windows Server 2003 R2 StdE SP2
  • Microsoft Windows Server 2008 StdE SP2
  • Microsoft Windows 7 Professional
  • Microsoft Windows 7 Enterprise
  • Microsoft Windows 7 Ultimate
  • Microsoft Windows Embedded Standard 7 (for IPC / HMI IPC 4x7C)

 

 

Processor (min.)

RAM (min.)

Recommended PC/PG hardware Pentium III or processor with 500 MHz or equivalent 512 MB

 

WinCC Runtime Professional V11 has been approved for use with the following operating systems (32-bit):

  • Microsoft Windows XP Professional SP3
  • Windows Embedded Standard 2009 (for IPC / HMI IPC 4x7C)
  • Microsoft Windows Server 2003 R2 StdE SP2
  • Microsoft Windows Server 2008 StdE SP2
  • Microsoft Windows 7 Professional
  • Microsoft Windows 7 Enterprise
  • Microsoft Windows 7 Ultimate
  • Microsoft Windows Embedded Standard 7 (for IPC / HMI IPC 4x7C)
     

 

Processor (min.)

RAM (min.)

Recommended PC/PG hardware for single-station system Windows XP: 2.5 GHz P4 or equivalent
Windows 7 (32 bit): 3.5 GHz P4 or equivalent, Dual Core
Windows Server 2003: 3 GHz P4 or equivalent
Windows 2008 (32 bit): 3 GHz P4 or equivalent, Dual / Multi-Core
 
2 GB
2 GB
2 GB
2 GB

 

Compatibility with other SIMATIC products

  Side-by-side installation with SIMATIC products

  • WinCC Basic/Comfort/Advanced V11 may be installed on a computer side-by-side other versions of STEP 7 V5.4 or V5.5, STEP 7 Micro/WIN, STEP 7 10.5, WinCC flexible (as of 2008) und WinCC (as of V7.0 SP2).
  • WinCC Professional V11 may be installed on a computer side-by-side other versions STEP 7 V5.4 or V5.5, STEP 7 Micro/WIN, STEP 7 10.5, WinCC flexible (as of 2008).

Software Update Service (SUS)

Customers who have an existing Software Update Service agreement for WinCC flexible can obtain an Upgrade as part of their contract. They may contact their local Siemens sales representative in order to get the Upgrade.
An automatic delivery of all WinCC flexible SUS customers will be provided with Service Pack 1 of WinCC V11.
Customers who have an existing Software Update Service agreement for WinCC (7.0) can obtain an WinCC Professional 4096 PowerTags V11 as part of their contract. They may contact their local Siemens sales representative in order to get the software.
An automatic delivery of all WinCC (V7.0) SUS customers will be provided with Service Pack 1 of WinCC V11.
 

Ordering information

The products with order numbers are listed in the attached file.

WinCC_V11_Ordernumbers.xls ( 48 KB )
 

*SUS Compact Edition means that, regardless of the quantity ordered, only one data medium (a USB stick) containing the appropriate number of license keys and the corresponding number of CoLs is delivered.

Readme file

You can find for additional information on WinCC V11 in the accompanying readme file. You can view it in portable document format (pdf.)

ReadMe_WinCC_Professional_V11_EN.pdf ( 251 KB )

ReadMe_WinCC_Runtime_Advanced_V11_EN.pdf ( 138 KB )

ReadMe_WinCC_Runtime_Professional_V11_EN.pdf ( 145 KB )