×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 49972266, Entry date: 05/03/2019
(3)
Rate

SINAMICS S: DCC Line Tension Control

  • Entry
  • Associated product(s)
The standard application SINAMICS S DCC Line Tension Control is implementing line-tension-controls based on the motion control system SINAMICS S. It is applicable for film-, coating-, printing-, textile-machines, etc. Features: Closed loop control (e.g. dancer control) and indirect tension control, torque limiting, torque pre-control (tension, acceleration).
 Support of SINAMICS DCC V15.1 in TIA Portal V15.1 together with Startdrive V15.1

Using the appropriate devices and equipment, the standard application SINAMICS DCC Line Tension Control allows a comprehensive tension control solution to be implemented for a wide range of applications. For instance, these include foil making machines, coating machines and textile machines.

Downloads

DCC application
  Manual DCC Line Tension Control (5,7 MB)
 Registrierung notwendig  Software DCC Line Tension Control (3,1 MB)

Commissioning Assistant
 Registrierung notwendig  Projectassistant Line Tension Control V1.0 (2,9 MB)

Application Control
To control the application via S7-1200/1500 CPU, use the separate available SIMATIC S7 block 'LMCSINA_LineTensionControlFB' 109479491

Further Converting Applications
An overview of all Converting Applications can be found here: 109744606

Additional Keywords
motioncontrol_apc_applications, Line Tension Control, LTC, Drive Control Chart, DCC, LMCSINA, projectassisant

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.