×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 50204938, Entry date: 11/13/2013
(0)
Rate

How do you program the PLC with STEP 7 (TIA Portal) in compliance with the IEC 61131-3 standard?

  • Entry
  • Associated product(s)
The attached PDF document gives you detailed information.

Description
The programming languages of SIMATIC STEP 7 (TIA Portal) meet the requirements of IEC 61131-3. The IEC 61131-3 standard is the only standard valid worldwide for the programming languages of programmable logic controllers.
The following table gives you an overview:
 

 STEP 7 (TIA Portal) IEC 61131-3 languages 
 Instruction List (AWL/STL) Corresponds to IEC 61131-3 language "AWL/IL"
 Ladder Logic KOP/LAD Corresponds to IEC 61131-3 language "KOP/LD"
 Function Block Diagram FUP/FBD Corresponds to IEC 61131-3 language "FUP/FBD"
 Structured Control Language SCL Corresponds to IEC 61131-3 language "ST"*
 S7-GRAPH Corresponds to IEC 61131-3 language "AS/SFC"*

Detailed information is available in the "IEC_61131_Compliance" file.

IEC_61131_compliance_e.pdf (122 KB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.