×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 50274267, Entry date: 05/20/2011
(1)
Rate

Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

  • Entry
  • Associated product(s)
6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

Description
For products of the SIPLUS extreme family the same "Mean Time Between Failures" (MTBF) values are valid as for the equivalent SIMATIC (BasedOn) products.

The MTBF values of the SIMATIC products and more information about MTBF are available in Entry ID: 16818490.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit