×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 50274607, Entry date: 02/04/2014
(0)
Rate

Where do I find the UL/ULhaz approbations for SIPLUS extreme?

  • Entry
  • Associated product(s)
6AG1 SIPLUS extreme: UL/ULhaz approbations

Description
The list of SIPLUS extreme types with UL/ULhaz approbation is available at the following link UL website.

SIPLUS extreme devices are included in the UL files listed below (e.g. E120869).

UL files Application SIPLUS extreme families
(example)
Standards
E120869 Programmable Controllers for use in Ordinary Location S7-200, S7-1200, HMI and all types of the RAIL (6AG2*) product family
  • USL: UL508,UL61131-2
  • CNL: C22.2 No.142, UL61131-2
E239877 Programmable Controllers for use in Hazardous Location ET200M, ET200M-F, ET200S, ET200S-F,ET200SP, S7-300,
S7-300-F, S7-300 PS, S7-400,
S7-400H, S7-400 PS, NET,LOGO,ET 200MP, ET 200SP, S7-1500
  • USL: UL508
  • CNL: C22.2 No.142
E205089 Information Technology Equipment OSM ITP62, ESM ITP80
  • USL:UL60950-1,-21,-22,-23
  • CNL: C22.2
E229808 Power Conversion Equipment MM4
  • USL: UL508C,UL61800-5-1,
  • CNL: C22.2 No14
E322234 Power Circuit and Motor-mounted Apparatus LOGO PS, PS, PS modular,
S7-1200 PS
  • USL: UL508
  • CNL: C22.2 No14 and C22.2 No. 107.1

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Requests and feedback
What do you want to do?
Hinweis: Das Feedback bezieht sich immer auf den vorliegenden Beitrag. Ihre Nachricht wird an die Redakteure im Online Support gesendet. In einigen Tagen erhalten Sie von uns eine Antwort, wenn Ihr Feedback das erfordert. Ist für uns alles klar, werden wir Ihnen nicht mehr antworten.