×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 50426182, Entry date: 07/26/2011
(0)
Rate

SINAMICS S: Safety-control of a S120 using S7-300/400 (STEP 7 V5) with PROFINET and Safety Integrated (encoderless via PROFIsafe)

  • Entry
  • Associated product(s)

Task:

Control of Safety Integrated Extended Functions SS1, SLS and SDI using PROFIsafe with PROFINET for encoderless drives.

Solution:

This function example shows how safety functions SS1, SLS and SDI are controlled via PROFIsafe with PROFINET at a SINAMICS S120 drive.
The drive line-up in the booksize format comprises an infeed and a Double Motor Module. A Control Unit CU320-2 DP is used for the closed-loop motor control. An induction motor is controlled using the Double Motor Module without an encoder. The second connection (-X1) is not used in this example. A Smart Line Module is used as infeed.

The safety-relevant signals are sensed using fail-safe inputs of the ET200M and logically processed in the F-CPU. From the fail-safe data, the F-CPU generates a PROFIsafe telegram for the drive. This is transferred to the drive via PROFINET; there, it controls the safety functions.

Downloads

Content of downloads

download

documentation
50426182_MC_FE_I_014_V10_en.pdf
50426182_MC_FE_I_014_V10_en.pdf ( 3484 KB )
project
MC_FE_I_014_V10.zip
MC_FE_I_014_V10.zip ( 979 KB )

 

Search terms:

motioncontrol_apc_applications

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.