×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 50682609, Entry date: 06/09/2011
(0)
Rate

Update 4 for D7-SYS V7.0

  • Entry
  • Associated product(s)

DESCRIPTION:

The attached Update 4 corrects the following problems:

  • CP50M1 and CP51M1 will no longer enter Defect mode during routing and a simultaneously very high load on the backplane bus.
  • The response of the AENC software block has been improved.
  • The function "Compile objects and load…" can now be used to compile even very large projects without any problems.

The precondition for the use of Update 4 is D7-SYS V7.0 and CFC V7.0 SP1.

Downolad D7-Sys V7.0 Update4 ( 7979 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit