×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 50710421, Entry date: 06/20/2011
(0)
Rate

Which properties must a SIM card have for setting up teleconnections with TS Adapter and Teleservice?

  • Entry
  • Associated product(s)

Description
If you set up a teleconnection via a GSM wireless modem with TS Adapter and Teleservice, the SIM card in the GSM wireless modem must meet the requirement below:

The SIM card must be enabled for the CSD service by the network operator.

If you access a TS Adapter from a laptop/PC with a mobile phone via GSM, then the "CSD data service" must also be enabled. This means that if the "CSD data service" is enabled, you can use GSM technology to access a system with TS Adapter and GSM wireless modem from your laptop/PC with Teleservice.

Note:

  • There are providers who assign an additional number (GSM data number) for each additional service, like CSD data service. Please sort this out with your provider.
  • More information about the requirements to be met by a SIM card for use in SINAUT networks is available in Entry ID: 24073197.

Keywords
Teleservice, TS Adapter

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.