×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 51280685, Entry date: 07/14/2011
(1)
Rate

SIMATIC MV220 and MV230 Vision Sensors to Be Phased-Out

  • Entry
  • Associated product(s)

The SIMATIC MV220, SIMATIC MV230 vision sensors and the associated cables will be declared mature products effective August 01, 2011. The products will remain available for normal ordering until July 30, 2012. After this date the products will be type discontinued.

 

 

Date of the product phase-out:

The phase-out will become effective Aug. 01, 2011.

 

Vision sensors and cables to be phased-out:

 

Product

Order No.

VISION SENSOR SIMATIC MV220 color sensor for checking colored objects; size of the display field: 40mm x 30mm up to 200mm x 150mm, resolution 640 X 480 pixels; integrated control and display unit and LED illmination,

Digital inputs and outputs, degree of protection IP65, incl. operating instructions and templates

6GF5110-0AA00-0AA0
VISION SENSOR SIMATIC MV230 hight profile sensor for checking hight contures and profiles. Length of the laser line 75mm, resolution 750 x 480 pixels integrated control and display unit and laser projector, Digital inputs and outputs.

Degree of protection IP65, incl. operating instructions

6GF2110-0BA00-0AA0
MV200 cable box M12, 8-pole, 5m PUR cable, 8 x 0.25sq mm, shielded, type O, IP67 6GF9002-0CB81-1GF0
MV200 cable connector M12, 8-pole, 5m PUR cable, 8 x 0.25sq mm, shielded, type O, IP67 6GF9002-0CD81-1GF0

 

Spare part supply:
Siemens will ensure the supply of spare parts in line with the SIMATIC spare part regulations.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit