×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 51538681, Entry date: 07/14/2011
(0)
Rate

Sales Release and Restricted Delivery Release for SCALANCE X204-2TS

  • Entry
  • Associated product(s)

The SCALANCE X204-2TS switch is herewith released for ordering and for restricted delivery.

 

1. Product description

SIMATIC NET has expanded the product spectrum of SCALANCE X-200 managed switches by an additional variant for adverse mechanical and thermal application conditions.
The SCALANCE X204-2TS (Transportation System) has 4 electrical RJ45 ports and two optical BFOC interfaces. It differs from the X204-2 by its expanded temperature range (-40°C to 70°C), its extended supply voltage range (12V DC to 32 V DC, with 24V DC rated voltage) and its approval to EN 50155.
With these features the switch fulfills all requirements for railway applications. The switch has degree of protection IP20 an a strong metal housing for mounting on S7 or standard mounting rails. Direct wall mounting is also possible. A signalling contact that can be configured via pushbuttons and LEDs are available for on-site diagnosis. Diagnosis is also possible via SNMP and the integrated Web user interface. The SCALANCE X204-2TS switch can also be integrated into the PN IO diagnosis of a IO Controller as PN IO Device. Fast device replacement in the case of a fault is made possible by the insertable C-PLUG (Configuration Plug, not included in the scope of supply), on which all configuration data can be stored.

Restrictions: no UL, FM, ATEX approvals yet. The approvals are expected by October 2011.

2. Ordering data

 

Product Name Order No.
SCALANCE X204-2TS 6GK5204-2BB10-2CA2

 

 

3. Application  

- Operation in a redundant optical / electrical ring
- Integrated redundancy manager for the construction of highly available networks in ring structure
- Simple integration into the STEP7 fault signalling system with integrated PROFINET diagnosis (PN IO Device)
- PROFINET-compliant plug-in connectors
- Universal mounting options ( 35mm DIN rail, S7-300 mounting rail and wall mounting)
- Fast device replacement in the case of a fault with C-PLUG (optional)

More user benefits:

- Industrially suitable with its robust metal housing, high noise immunity and extended temperature range
- For use under adverse ambient conditions (EN 50155)
- Universal mounting options (standard DIN rail, S7-300 mounting rail and wall mounting)
- Several diagnostic and management options: e.g. signalling contact, remote access via SNMP, Web-based Management and PROFINET

 

4. Technical data

 

Transmission rate  
Transmission rate / 1 10 Mbit/s
Transmission rate / 2 100 Mbit/s
Interfaces  
Number of electrical / optical connections / for network components or terminal devices / max. 6
Number of electrical connections  
  • for network components or terminal devices
4
  • for signalling contact
1
  • for voltage supply
1
  • for redundant voltage supply
1
Design of the electrical connections  
  • for network components or terminal devices
RJ45 jack
  • for signalling contact
2-pole jack
  • for voltage supply
4-pole jack
Number of optical connections / for FOCs / at 100 Mbit/s 2
Design of the optical connections / for FOCs / at 100 Mbit/s BFOC port
Replacement medium / C-Plug yes
Inputs/outputs  
Operating voltage / of the signalling contacts / at DC / rated value 28 V
Operating current / of the signalling contacts / at DC / max. 0.05 A
Supply voltage, current consumption, power dissipation  
Type of voltage / of the supply voltage DC
External supply voltage 12- 24 V
  • min.
10 V
  • max.
30 V
Fuse at the supply input yes
Rating of fuse at the supply input 3A
Current consumption / max. approx. 0.55 A
Power dissipation at 24 V DC approx. 6.6 W
Permitted ambient conditions  
Ambient temperature  
  • during operation
-40 °C…70 °C
  • storage
-40 °C…70 °C
  • transport
-40 °C…70 °C
relative humidity at 25 °C w/o condensation / during operation / max. 95 %
Degree of protection IP 20
Design, dimensions and weight  
Design compact
Width 60 mm
Hight 125 mm
Depth 124 mm
Net weight 0.78 kg
Mounting options  
  • 35 mm DIN rail
yes
  • Wall mounting
yes
  • S7-300 mounting rail
yes
Product features and functions in general  
Cascading with redundant ring / reconfiguration time < 0.3 s 50
Cascading with star structure optional (depends only on signal runtime)
Product functions / configuration/management  
Product functions  
  • CLI
yes
  • Web-based Management
yes
  • MIB support
yes
  • TRAPs via E-mail
yes
  • Configuration with STEP 7
yes
  • SMTP Server
yes
  • Port mirroring
yes
  • with IRT / PROFINET IO switch
no
  • PROFINET IO diagnosis
yes
  • Switch managed
yes
Supported protocols  
  • Telnet
no
  • HTTP
yes
  • HTTPS
yes
  • TFTP
yes
  • FTP
yes
  • BOOTP
no
  • SNMP v1
yes
  • SNMP v2
yes
  • SNMP v3
yes
  • DCP
yes
  • LLDP
yes
Product functions / Diagnosis  
Product functions  
  • Port Diagnostics
yes
  • Packet Size Statistics
yes
  • Packet Type Statistics
yes
  • Error Statistics
yes
Product functions / DHCP  
Product functions / DHCP Client yes
Product functions / redundancy  
Product functions  
  • Ring redundancy
yes
  • Redundancy manager
yes
  • Standby redundancy
no
  • Redundancy procedure HSR
yes
  • Redundancy procedure MRP
yes
  • Passive listening
yes
Product functions / Security  
Supported protocol / SSH yes
Product functions / clock  
Product functions / SICLOCK support yes
Supported protocol  
  • NTP
no
  • SNTP
yes
Standards, specifications, approvals  
Standard  
  • for EMV / from FM
FM3611: Class 1, Divison 2, Group A, B, C, D / T4 A, CL.1, Zone 2, GP. IIC, T4
  • for Ex-Zone
EN 60079-0: 2006, EN60079-15: 2005, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X
  • for security / from CSA and UL
UL 60950-1, CSA C22.2 Nr. 60950-1
  • for Ex-Zone / from CSA and UL
ANSI / ISA 12.12.01, CSA C22.2 No. 213-M1987, CL. 1 / Div. 2 / GP. A, B, C, D T4, CL. 1 / Zone 2 / GP. IIC, T4
  • for noise emission
EN 61000-6-4 (Class A)
  • for noise immunity
EN 61000-6-2
Verification of suitability EN 61000-6-2, EN 61000-6-4
  • CE label
yes
  • C-Tick
yes
Railway authorities license EN50155 yes
Shipping authorities classification  in preparation

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.