×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 51784423, Entry date: 08/02/2011
(0)
Rate

Service Pack 1 for WinCC V11 Released for Delivery

  • Entry
  • Associated product(s)

Service Pack 1 for WinCC V11 Released for Delivery

Service Pack 1 for WinCC V11 is herewith released for delivery. It will also be delivered within the scope the relevant Software Update Service agreements.
The same applies to the Service Packs for STEP 7 V11 (entry ID 51774795).

Enhancements of Service Pack 1

WinCC DataMonitor option for Runtime Professional

WinCC ControlDevelopment option for the development of customized controls for Runtime Advanced and Runtime Professional

New functions for Runtime Professional

  • OPC UA Server
  • UserViewControl
  • Runtime API

New functions for Runtime Advanced

  • OPC UA Client

New functions for Panels

  • Profinet IO direct keys in conjunction with S7-1200 (Comfort Panels, Mobile Panels, TP 177B, OP 177B, TP 277, OP 277, MP 177, MP 277, MP 377)
  • OPC UA Client for Comfort Panels
  • WinAC MP option package for MP 177, MP 277 and MP 377

Service Pack 1 already includes all the changes of updates 1 and 2 for WinCC V11 (entry ID 50085730).

Editions

A Service Pack is available for each of the following products:

  • SIMATIC WinCC Basic V11 SP1
  • SIMATIC WinCC Comfort V11 SP1
  • SIMATIC WinCC Advanced V11 SP1
  • SIMATIC WinCC Professional V11 SP1
  • SIMATIC WinCC Runtime Advanced V11 SP1
  • SIMATIC WinCC Runtime Professional / Client V11 SP1
  • SIMATIC WinCC Runtime Professional / Client ASIA V11 SP1
  • SIMATIC STEP 7 (entry ID 51774795)

If your installation comprises several products based on the TIA Portal, all the products must be upgraded to Service Pack 1.

The Service Pack must be installed on the Engineering System and the Runtime Systems. The operating system of the control panels must also be upgraded with an operating system update (image update).

The following products are available for downloading (entry IDs 51706933 / 51696778 ).

  • SIMATIC WinCC Basic V11 SP1
  • SIMATIC WinCC Comfort V11 SP1
  • SIMATIC WinCC Advanced V11 SP1
  • SIMATIC WinCC Professional V11 SP1
  • SIMATIC WinCC Runtime Advanced V11 SP1
  • SIMATIC WinCC Runtime Professional / Client V11 SP1
  • SIMATIC WinCC Runtime Professional / Client ASIA V11 SP1

System requirements

All engineering editions of WinCC V11 SP1 have been released for use under the following operating systems (32-bit):

  • Microsoft Windows XP Home SP3 (only WinCC Basic)
  • Microsoft Windows XP Professional SP3
  • Microsoft Windows 7 Home Premium (with or w/o SP1) (only WinCC Basic)
  • Microsoft Windows 7 Professional (with or w/o SP1) 
  • Microsoft Windows 7 Enterprise (with or w/o SP1) 
  • Microsoft Windows 7 Ultimate (with or w/o SP1) 
  • Microsoft Windows 2003 Server R2 Standard Edition SP2 (only WinCC Advanced, WinCC Professional)
  • Microsoft Windows Server 2008 Standard Edition SP2 (only WinCC Advanced, WinCC Professional)
 

Microprocessor (min.)

RAM (min.)

Graphics (min.)

Recommended PC/PG hardware Core Duo, 2 GHz
or comparable
2 GB 1280x1024

 
WinCC Runtime Advanced V11 SP1 has been released for use under the following operating systems (32-bit):

  • Microsoft Windows XP Professional SP3
  • Windows Embedded Standard 2009 (for IPC / HMI IPC 2x7C, 4x7C)
  • Microsoft Windows Server 2003 R2 StdE SP2
  • Microsoft Windows Server 2008 StdE SP2
  • Microsoft Windows 7 Professional (with or w/o SP1)
  • Microsoft Windows 7 Enterprise (with or w/o SP1)
  • Microsoft Windows 7 Ultimate (with or w/o SP1)
  • Microsoft Windows Embedded Standard 7 (for IPC / HMI IPC 4x7C)
 

Microprocessor (min.)

RAM (min.)

Recommended PC/PG hardware Pentium III or processor with 500 MHz or comparable 512 MB

 
WinCC Runtime Professional V11 SP1 has been released for use under the following operating systems (32-bit):

  • Microsoft Windows XP Professional SP3
  • Windows Embedded Standard 2009 (for IPC / HMI IPC 4x7C)
  • Microsoft Windows Server 2003 R2 StdE SP2
  • Microsoft Windows Server 2008 StdE SP2
  • Microsoft Windows 7 Professional (with or w/o SP1)
  • Microsoft Windows 7 Enterprise (with or w/o SP1)
  • Microsoft Windows 7 Ultimate (with or w/o SP1)
  • Microsoft Windows Embedded Standard 7 (for IPC / HMI IPC 4x7C)
 

Microprocessor (min.)

RAM (min.)

Recommended PC/PG hardware, single-user system Windows XP: 2.5 GHz P4 or comparable 2 GB
Windows 7 (32 bit): 3.5 GHz P4 or comparable, Dual Core 2 GB
Windows Server 2003: 3 GHz P4 or comparable 2 GB
Windows Server 2008: 3 GHz P4 or comparable, Dual / Multi Core 2 GB


Compatibility with other SIMATIC products

  Side-by-side installation with SIMATIC products

  • WinCC Basic V11 SP1 can be installed on one computer in parallel with STEP 7 V5.4 or V5.5, STEP 7 10.5, WinCC flexible (2008 and higher), WinCC (V7.0 SP2 and higher), WinCC (V7.0 SP2 and higher).
  • WinCC Comfort/Advanced/Professional V11 SP1 can be installed on one computer in parallel with STEP 7 V5.4 or V5.5, STEP 7 10.5, WinCC flexible (2008 and higher). Parallel installation with WinCC V6/V7 is not permitted.

Software Update Service (SUS)

Customers with a valid Software Update Service agreement for WinCC (TIA Portal), will receive the Service Pack 1 automatically.

WinCC flexible SUS customers who have not received V11 yet, will receive the upgrade package to V11 SP1 within the scope of their SUS agreement.

Customers with a valid Software Update Service agreement for WinCC (V7.0) who have not received WinCC V11 yet, will receive a WinCC Professional 4096 PowerTags within the scope of their SUS agreement.  

Updating the Field PG M3 software

All current orders for the Field PG M3 (except Trial) will be shipped together with the upgrade to WinCC Advanced V11 SP1. The adjusted Field PG M3 installation will be ready in September 2011. A separate release bulletin for the new Field PG M3 software will follow.


Ordering data

The products and their order no.'s are listed in the referenced file below.

The order no.'s of the software will remain unchanged with the Service Pack 1.

WinCC_V11_SP1_Ordernumbers.xls ( 50 KB )  

Readme file

The Readme files referenced below contain additional information on WinCC V11 SP1.

 readme_wincc_basic_v11_sp1.pdf (291 KB) ( 291 KB )  

 readme_wincc_advanced_v11_sp1.pdf (255 KB) ( 255 KB )

 readme_wincc_professional_v11_sp1.pdf (346 KB) ( 346 KB )

readme_wincc_runtime_advanced_v11_sp1.pdf (135 KB) ( 135 KB )

readme_wincc_runtime_professional_v11_sp1.pdf (150 KB) ( 150 KB )